ZHCSFN7E June 2009 – January 2016 INA220
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| A1 | 1 | Digital Input | Address pin. Connect to GND, SCL, SDA, or VS. Table 1 shows pin settings and corresponding addresses. |
| A0 | 2 | Digital Input | Address pin. Connect to GND, SCL, SDA, or VS. Table 1 shows pin settings and corresponding addresses. |
| NC | 3 | — | No internal connection |
| SDA | 4 | Digital I/O | Serial bus data line |
| SCL | 5 | Digital Input | Serial bus clock line |
| VS | 6 | Analog | Power supply, 3 V to 5.5 V |
| GND | 7 | Analog | Ground |
| VBUS | 8 | Analog Input | Bus voltage input |
| IN– | 9 | Analog Input | Negative differential shunt voltage. Connect to negative side of shunt resistor. Bus voltage is measured from this pin to ground. |
| IN+ | 10 | Analog Input | Positive differential shunt voltage. Connect to positive side of shunt resistor. |