ZHCSJT2A May 2019 – March 2022 INA190-Q1
PRODUCTION DATA
Table 8-1 lists the design requirements for the circuit shown in Figure 8-6.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Power-supply voltage (VS) | 5 V |
| Bus supply rail (VCM) | 12 V |
| Minimum sense current (IMIN) | 1 µA |
| Maximum sense current (IMAX) | 150 µA |
| Device gain (GAIN) | 25 V/V |
| Reference voltage (VREF) | 0 V |