ZHCSU20A November 1996 – February 2024 INA132
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT | |||||||
| VOS | Offset voltage(1) | RTO | INA132 | ±150 | ±500 | µV | |
| INA132A | ±150 | ±750 | |||||
| Offset voltage drift(1) | RTO, TA = –40°C to +85°C | ±2 | µV/°C | ||||
| VCM | Common-mode voltage | VO = 0V | (V–) | 2(V+) – 2 | V | ||
| CMRR | Common-mode rejection | VCM = 0V to 8V, RS = 0Ω | INA132 | 76 | 90 | dB | |
| INA132A | 70 | 90 | |||||
| OUTPUT | |||||||
| Positive output voltage swing | RL = 100kΩ | (V+) – 1 | (V+) – 0.75 | V | |||
| RL = 10kΩ | (V+) – 1 | (V+) – 0.8 | |||||
| Negative output voltage swing | RL = 100kΩ | (V–) + 0.25 | (V–) + 0.06 | V | |||
| RL = 10kΩ | (V–) + 0.25 | (V–) + 0.12 | |||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | VIN = 0V | ±175 | ±230 | µA | ||