ZHCSE00E may   2014  – december 2020 HD3SS215

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. Revision History
  6. Description (continued)
  7. Pin Configuration and Functions
    1.     Pin Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings #GUID-892340A8-A891-4B90-B8E2-B582AB533890/SLAS9018663 #GUID-892340A8-A891-4B90-B8E2-B582AB533890/SLAS9012713
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Electrical Characteristics, Device Parameters #GUID-222D29AA-746D-4606-8967-F0F2E648EFF8/SLAS9019128
    7. 7.7 Switching Characteristics
    8. 7.8 Timing Diagrams
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 High Speed Switching
      2. 8.3.2 HPD, AUX, and DDC Switching
      3. 8.3.3 Output Enable and Power Savings
    4. 8.4 Device Functional Modes
      1. 8.4.1 Switch Control Modes
  10. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 DisplayPort and Dual Mode Adapter with Two Sources
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
      2. 9.2.2 HDMI Application with Two Sinks
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
      3. 9.2.3 36
      4. 9.2.4 HDMI 2:1 Sink Application Using the RTQ Package
  11.   Power Supply Recommendations
  12. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  13. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
  14. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

DisplayPort and Dual Mode Adapter with Two Sources

The application schematic below shows the HD3SS215 in the 2:1 configuration for DisplayPort switching. The HD3SS215 receives inputs from DP Source A and DP Source B. The control pins of the device can be set to select Source A/B inputs and transfer them to port C through the Dx_SEL control pin. The schematic also shows the CONFIG1 and AUX_SEL settings to configure the HD3SS215 to work with DP++ Type 2 and Type1 adapters. For this specific schematic, the AC capacitors needed on the MainLink signal lines are shown on the Sink side of the HD3SS215. This is done to decrease the BOM. If desired the AC capacitors maybe placed in the signal path on the Source A/B side of HD3SS215. Additional diagrams are provided to show the configuration of the AUX channel for 2:1 and 1:2 DisplayPort only applications.

GUID-D1BD6226-D3B8-42B1-B15F-88BC70184EFE-low.gifFigure 9-1 HD3SS215 Application Diagram for DisplayPort or Dual Mode Adapter Configuration
GUID-9F4A954C-10FB-402F-B473-441AEF5A19E1-low.gifFigure 9-2 HD3SS215 AUX Channel in 2:1 DisplayPort Application
GUID-B982C96F-E7B3-4279-BC29-01D397A53E43-low.gifFigure 9-3 HD3SS215 AUX Channel in 1:2 DisplayPort Application