ZHCSV52 March 2024 ESDS452
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | IIO < 50nA | -5.5 | 5.5 | V | |
| ILEAK | Leakage current at VRWM | VIO = ±5.5 V, I/O to GND and GND to I/O | 1 | 50 | nA | |
| VBR | Breakdown voltage, I/O to GND (1) | IIO = ±1mA | 7 | 8 | 9 | V |
| VCLAMP | Surge clamping voltage, tp = 8/20 µs (2) | IPP = ±1 A, I/O to GND | 7.5 | 10 | V | |
| VCLAMP | Surge clamping voltage, tp = 8/20 µs (2) | IPP = ±15 A, I/O to GND | 11.5 | 14 | V | |
| VCLAMP | TLP clamping voltage, tp = 100ns (3) | IPP = ±16 A, I/O to GND | 9.6 | V | ||
| RDYN | Dynamic resistance (4) | I/O to GND | 0.29 | Ω | ||
| GND to I/O | 0.29 | |||||
| CLINE | Line capacitance, IO to GND | VIO = 0 V, f = 1 MHz | 3 | 5 | pF | |