ZHCSIV3 September   2018 DSLVDS1047

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1. 3.1 703A I2C
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 LVDS Fail-Safe
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Probing LVDS Transmission Lines
        2. 9.2.2.2 Data Rate vs Cable Length Graph Test Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Power Decoupling Recommendations
      2. 11.1.2 Differential Traces
      3. 11.1.3 Termination
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 接收文档更新通知
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 术语表
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Switching Characteristics

VCC = +3.3V ± 10%, TA = −40°C to +85°C(1)(2)(3)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tPHLD Differential propagation delay high to low RL = 100 Ω, CL = 15 pF
(Figure 18 and Figure 19)
0.5 0.9 1.7 ns
tPLHD Differential propagation delay low to high 0.5 1.2 1.7 ns
tSKD1 Differential pulse skew |tPHLD − tPLHD|(4) 0.3 0.4 ns
tSKD2 Channel-to-channel skew(5) 0.4 0.5 ns
tSKD3 Differential part-to-part skew(6) 0 1 ns
tSKD4 Differential part-to-part skew(7) 0 1.2 ns
tTLH Rise time 0.5 1.5 ns
tTHL Fall time 0.5 1.5 ns
tPHZ Disable time high to Z RL = 100 Ω, CL = 15 pF
(Figure 20 and Figure 21)
2 5 ns
tPLZ Disable time low to Z 2 5 ns
tPZH Enable time Z to high 3 7 ns
tPZL Enable time Z to low 3 7 ns
fMAX Maximum operating frequency(8) 200 250 MHz
All typicals are given for: VCC = 3.3 V, TA = +25°C.
Generator waveform for all tests unless otherwise specified: f = 1 MHz, ZO = 50 Ω, tr ≤ 1 ns, and tf ≤ 1 ns.
CL includes probe and jig capacitance.
tSKD1 |tPHLD – tPLHD| is the magnitude difference in differential propagation delay time between the positive going edge and the negative going edge of the same channel.
tSKD2 is the differential channel-to-channel skew of any event on the same device.
tSKD3, differential part-to-part skew, is defined as the difference between the minimum and maximum specified differential propagation delays. This specification applies to devices at the same VCC and within 5°C of each other within the operating temperature range.
tSKD4, part to part skew, is the differential channel-to-channel skew of any event between devices. This specification applies to devices over recommended operating temperature and voltage ranges, and across process distribution. tSKD4 is defined as |Max − Min| differential propagation delay.
fMAX generator input conditions: tr = tf < 1 ns (0% to 100%), 50% duty cycle, 0 V to 3 V. Output criteria: duty cycle = 45% / 55%,
VOD > 250 mV, all channels switching.