ZHCSMR3A november 2020 – november 2020 DS90UB633A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| RECOMMENDED INPUT TIMING REQUIREMENTS | ||||||
| ƒSCL | SCL Clock Frequency | Standard mode | 100 | kHz | ||
| Fast mode | 400 | kHz | ||||
| tLOW | SCL Low Period | Standard mode | 4.7 | µs | ||
| Fast mode | 1.3 | µs | ||||
| tHIGH | SCL high period | Standard mode | 4.0 | µs | ||
| Fast mode | 0.6 | µs | ||||
| tHD:STA | Hold time for a start or a repeated start condition | Standard mode | 4.0 | µs | ||
| Fast mode | 0.6 | µs | ||||
| tSU:STA | Setup time for a start or a repeated start condition | Standard mode | 4.7 | µs | ||
| Fast mode | 0.6 | µs | ||||
| tHD:DAT | Data hold time | Standard mode | 0 | 3.45 | µs | |
| Fast mode | 0 | 900 | ns | |||
| tSU:DAT | Data setup time | Standard mode | 250 | ns | ||
| Fast mode | 100 | ns | ||||
| tSU:STO | Setup time for stop condition | Standard mode | 4.0 | µs | ||
| Fast mode | 0.6 | µs | ||||
| tBUF | Bus free time between stop and start | Standard mode | 4.7 | µs | ||
| Fast mode | 1.3 | µs | ||||
| tr | SCL and SDA rise time | Standard mode | 1000 | ns | ||
| Fast mode | 300 | ns | ||||
| tf | SCL and SDA fall time | Standard mode | 300 | ns | ||
| Fast mode | 300 | ns | ||||