ZHCSMR3A november 2020 – november 2020 DS90UB633A-Q1
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DS90UB633ATRTVQ1 | WQFN | RTV | 32 | 2500 | 330.0 | 12.4 | 5.3 | 5.3 | 1.3 | 8.0 | 12.0 | Q2 |
DS90UB633ATRTVQ1 | WQFN | RTV | 32 | 250 | 178.0 | 12.4 | 5.3 | 5.3 | 1.3 | 8.0 | 12.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
DS90UB633ATRTVRQ1 | WQFN | RTV | 32 | 2500 | 367.0 | 367.0 | 35.0 |
DS90UB633ATRTVTQ1 | WQFN | RTV | 32 | 250 | 210.0 | 185.0 | 35.0 |