ZHCSR68 August 2020 DS90LV028A-Q1
PRODUCTION DATA
| Symbol | Parameter | Conditions | Pin | Min | Typ | Max | Units | |
|---|---|---|---|---|---|---|---|---|
| VTH | Differential Input High Threshold | VCM(1) = +1.2 V, 0.5 + (|VID|/2) V, 2.1 - (|VID|/2(2) | RIN+, RIN− | +100 | mV | |||
| VTL | Differential Input Low Threshold | −100 | mV | |||||
| IIN | Input Current | VIN = +2.8V | VCC = 3.6V or 0V | −10 | ±1 | +10 | uA | |
| VIN = 0V | −10 | ±1 | +10 | uA | ||||
| VIN = +3.6V | VCC = 0V | -20 | +20 | uA | ||||
| VOH | Output High Voltage | IOH = −0.4 mA, VID(2) = +200 mV | ROUT | 2.7 | 3.1 | V | ||
| VOL | Output Low Voltage | IOL = 2 mA, VID(2) = −200 mV | 0.3 | 0.5 | V | |||
| IOS | Output Short Circuit Current | VOUT = 0V (3) | −100 | −50 | −15 | mA | ||
| VCL | Input Clamp Voltage | ICL = −18 mA | −1.5 | −0.8 | V | |||
| ICC | No Load Supply Current | VID(2) = +200 mV or -200mV | VCC | 5.4 | 9 | mA | ||