ZHCSJB5B September 2019 – December 2019 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The channel 6 PWM duty cycle control register is shown in Figure 123 and described in Table 81.
Register access type: Read/Write
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PWM_DUTY_CH6 | |||||||
| R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 7-0 | PWM_DUTY_CH6 | R/W | 00000000b |
00000000b = 0 % PWM Duty 11111111b = 100 % PWM Duty Calculate duty as decimal (xxxxxxxxb) × 1/255 |