ZHCSDY8C June   2015  – August 2017 DRV8880
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Indexer Timing Requirements
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Stepper Motor Driver Current Ratings
        1. 7.3.1.1 Peak Current Rating
        2. 7.3.1.2 RMS Current Rating
        3. 7.3.1.3 Full-Scale Current Rating
      2. 7.3.2  PWM Motor Drivers
      3. 7.3.3  Microstepping Indexer
      4. 7.3.4  Current Regulation
      5. 7.3.5  Decay Modes
        1. 7.3.5.1 Mode 1: Slow Decay for Increasing and Decreasing Current
        2. 7.3.5.2 Mode 2: Slow Decay for Increasing Current, Mixed Decay for Decreasing current
        3. 7.3.5.3 Mode 3: Mixed Decay for Increasing and Decreasing Current
        4. 7.3.5.4 Mode 4: Slow Decay for Increasing Current, Fast Decay for Decreasing current
        5. 7.3.5.5 Mode 5: Fast Decay for Increasing and Decreasing Current
      6. 7.3.6  AutoTune
      7. 7.3.7  Adaptive Blanking Time
      8. 7.3.8  Charge Pump
      9. 7.3.9  LDO Voltage Regulator
      10. 7.3.10 Logic and Tri-Level Pin Diagrams
      11. 7.3.11 Power Supplies and Input Pins
      12. 7.3.12 Protection Circuits
      13. 7.3.13 VM UVLO (UVLO2)
      14. 7.3.14 Logic Undervoltage (UVLO1)
      15. 7.3.15 VCP Undervoltage Lockout (CPUV)
      16. 7.3.16 Thermal Shutdown (TSD)
      17. 7.3.17 Overcurrent Protection (OCP)
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Stepper Motor Speed
        2. 8.2.2.2 Current Regulation
        3. 8.2.2.3 Decay Modes
        4. 8.2.2.4 Sense Resistor
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Bulk Capacitance Sizing
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • RHR|28
  • PWP|28
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range referenced with respect to GND (unless otherwise noted) (1)
MIN MAX UNIT
Power supply voltage (VM) –0.3 50 V
Power supply voltage ramp rate (VM) 0 2 V/µs
Charge pump voltage (VCP, CPH) –0.3 VM + 12 V
Charge pump negative switching pin (CPL) –0.3 VM V
Internal regulator voltage (V3P3) –0.3 3.8 V
Internal regulator current output (V3P3) 0 10 mA
Control pin voltage (STEP, DIR, ENABLE, nSLEEP, nFAULT, M0, M1, DECAY0, DECAY1, TRQ0, TRQ1, ATE) –0.3 7.0 V
Open drain output current (nFAULT) 0 10 mA
Reference input pin voltage (VREF) –0.3 4.1 V
Continuous phase node pin voltage (AOUT1, AOUT2, BOUT1, BOUT2) –0.7 VM + 0.7 V
Continuous shunt amplifier input pin voltage (AISEN, BISEN) (2) –0.55 0.55 V
Peak drive current (AOUT1, AOUT2, BOUT1, BOUT2, AISEN, BISEN) Internally limited A
Operating junction temperature, TJ –40 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Transients of ±1 V for less than 25 ns are acceptable

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 (1) ±4000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101 (2) ±1000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

MIN MAX UNIT
VM Power supply voltage range 6.5 (1) 45 V
VIN Digital pin voltage range 0 5.3 V
VREF Reference rms voltage range 0.3 (2) V3P3 V
ƒPWM Applied STEP signal 0 100 (3) kHz
IV3P3 V3P3 external load current 0 10 (4) mA
IFS Motor full scale current 0 2.0 A
Irms Motor rms current 0 1.4 A
TA Operating ambient temperature –40 125 °C
Internal logic and indexer remain active down to VUVLO2 (4.9 V maximum) even though the output H-bridges are disabled
Operational at VREF ≈ 0 to 0.3 V, but accuracy is degraded
STEP input can operate up to 1 MHz, but system bandwidth is limited by the motor load
Power dissipation and thermal limits must be observed

Thermal Information

THERMAL METRIC (1) DRV8880 UNIT
PWP (HTSSOP) RHR (WQFN)
28 PINS 28 PINS
RθJA Junction-to-ambient thermal resistance 33.1 37.5 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 16.6 23.0 °C/W
RθJB Junction-to-board thermal resistance 14.4 8.0 °C/W
ψJT Junction-to-top characterization parameter 0.4 0.2 °C/W
ψJB Junction-to-board characterization parameter 14.2 7.8 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 1.3 1.7 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
POWER SUPPLIES (VM, V3P3)
VM VM operating voltage 6.5 45 V
IVM VM operating supply current nSLEEP high; ENABLE high; no motor load; VM = 24 V 8 18 mA
IVMQ VM sleep mode supply current nSLEEP low; VM = 24 V; TA = 25°C 28 μA
nSLEEP low; VM = 24 V; TA = 125°C (1) 77
tSLEEP Sleep time nSLEEP low to sleep mode 100 μs
tWAKE Wake-up time nSLEEP high to output transition 1.5 ms
tON Turn-on time VM > VUVLO2 to output transition 1.5 ms
V3P3 LDO regulator voltage External load 0 to 10 mA 2.9 3.3 3.6 V
CHARGE PUMP (VCP, CPH, CPL)
VCP VCP operating voltage VM > 12 V VM + 11.5 V
VUVLO2 < VM < 12 V 2×VM – 1.5
ƒVCP (1) Charge pump switching frequency VM > VUVLO2 175 715 kHz
LOGIC-LEVEL INPUTS (STEP, DIR, ENABLE, nSLEEP, TRQ0, TRQ1, ATE)
VIL Input logic low voltage 0 0.6 V
VIH Input logic high voltage 1.6 5.3 V
VHYS Input logic hysteresis 100 mV
IIL Input logic low current VIN = 0 V –1 1 μA
IIH Input logic high current VIN = 5.0 V 50 100 μA
RPD Pulldown resistance Measured between the pin and GND 100 kΩ
tPD Propagation delay STEP input to current change 450 ns
TRI-LEVEL INPUTS (M0, M1, DECAY0, DECAY1, TOFF)
VIL Tri-level input logic low voltage 0 0.6 V
VIZ Tri-level input Hi-Z voltage 1.1 V
VIH Tri-level input logic high voltage 1.6 5.3 V
VHYS Tri-level input hysteresis 100 mV
IIL Tri-level input logic low current VIN = 0 V –55 –35 μA
IIZ Tri-level input Hi-Z current VIN = 1.3 V 15 μA
IIH Tri-level input logic high current VIN = 3.3 V 85 μA
RPD Tri-level pulldown resistance Measured between the pin and GND 40 kΩ
RPU Tri-level pullup resistance Measured between V3P3 and the pin 45 kΩ
CONTROL OUTPUTS (nFAULT)
VOL Output logic low voltage IO = 4 mA 0.5 V
IOH Output logic high leakage External pullup resistor to 3.3 V –1 1 μA
MOTOR DRIVER OUTPUTS (AOUT1, AOUT2, BOUT1, BOUT2)
RDS(ON) High-side FET on resistance VM = 24 V, I = 1 A, TA = 25°C 330 mΩ
VM = 24 V, I = 1 A, TA = 125°C (1) 400 440
VM = 6.5 V, I = 1 A, TA = 25°C 430
VM = 6.5 V, I = 1 A, TA = 125°C (1) 500 560
RDS(ON) Low-side FET on resistance VM = 24 V, I = 1 A, TA = 25°C 300 mΩ
VM = 24 V, I = 1 A, TA = 125°C (1) 370 400
VM = 6.5 V, I = 1 A, TA = 25°C 370
VM = 6.5 V, I = 1 A, TA = 125°C (1) 450 490
tRISE Output rise time VM = 24 V, 50 Ω load from xOUTx to GND 70 ns
tFALL Output fall time VM = 24 V, 50 Ω load from VM to xOUTx 70 ns
tDEAD Output dead time (2) 200 ns
Vd Body diode forward voltage IOUT = 0.5 A 0.7 1 V
PWM CURRENT CONTROL (VREF, AISEN, BISEN)
VTRIP xISENSE trip voltage, full scale TRQ at 100%, VREF = 3.3 V 500 mV
TRQ at 75%, VREF = 3.3 V 375
TRQ at 50%, VREF = 3.3 V 250
TRQ at 25%, VREF = 3.3 V 125
AV Amplifier attenuation TRQ at 100% (TRQ0 = 0, TRQ1 = 0) 6.25 6.58 6.91 V/V
TRQ at 75% (TRQ0 = 1, TRQ1 = 0) 6.2 6.56 6.92
TRQ at 50% (TRQ0 = 0, TRQ1 = 1) 6.09 6.51 6.94
TRQ at 25% (TRQ0 = 1, TRQ1 = 1) 5.83 6.38 6.93
tOFF PWM off-time TOFF Logic Low 20 μs
TOFF Logic High 30
TOFF Hi-Z 10
tBLANK PWM blanking time See Table 9 for details 1.8 µs
1.5
1.2
0.9
PROTECTION CIRCUITS
VUVLO2 VM undervoltage lockout VM falling; UVLO2 report 5.8 6.4 V
VM rising; UVLO2 recovery 6.1 6.5
VUVLO1 Logic undervoltage VM falling; logic disabled 4.5 4.9 V
VM rising; logic enabled 4.8 5
VUVLO,HYS undervoltage hysteresis Rising to falling threshold 100 mV
VCPUV Charge pump undervoltage VCP falling; CPUV report VM + 1.8 V
VCP rising; CPUV recovery VM + 1.9
VCPUV,HYS CP undervoltage hysteresis Rising to falling threshold 50 mV
IOCP Overcurrent protection trip level Current through any FET 2.5 3.6 A
VOCP Sense pin overcurrent trip level Voltage at AISEN or BISEN 0.9 1.25 V
tOCP Overcurrent deglitch time 2 μs
tRETRY Overcurrent retry time 0.5 2 ms
TTSD (2) Thermal shutdown temperature Die temperature TJ 150 °C
THYS (2) Thermal shutdown hysteresis Die temperature TJ 35 °C
Specified by design and characterization data
Specified by design and characterization data

Indexer Timing Requirements

NO. MIN MAX UNIT
1 ƒSTEP Step frequency 1 (1) MHz
2 tWH(STEP) Pulse duration, STEP high 470 ns
3 tWL(STEP) Pulse duration, STEP low 470 ns
4 tSU(DIR, Mx) Setup time, DIR or Mx to STEP rising 200 ns
5 tH(DIR, Mx) Hold time, DIR or Mx to STEP rising 200 ns
STEP input can operate up to 1 MHz, but system bandwidth is limited by the motor load
DRV8880 timing_lvsd18.gif Figure 1. Timing Diagram

Typical Characteristics

Over recommended operating conditions (unless otherwise noted)
DRV8880 D001_SLVSD18.gif
Figure 2. Supply Current over VM
DRV8880 D003_SLVSD18.gif
Figure 4. Sleep Current over VM
DRV8880 D005_SLVSD18.gif
Figure 6. High-Side RDS(ON) over VM
DRV8880 D007_SLVSD18.gif
Figure 8. Low-Side RDS(ON) over VM
DRV8880 D009_SLVSD18.gif
Figure 10. xISEN Full-Scale Trip Voltage over VREF Input
DRV8880 D002_SLVSD18.gif
Figure 3. Supply Current over Temperature
DRV8880 D004_SLVSD18.gif
Figure 5. Sleep Current over Temperature
DRV8880 D006_SLVSD18.gif
Figure 7. High-Side RDS(ON) over Temperature (VM = 12 V)
DRV8880 D008_SLVSD18.gif
Figure 9. Low-Side RDS(ON) over Temperature (VM = 12 V)
DRV8880 D010_SLVSD18.gif
Figure 11. V3P3 Regulator over Load (VM = 24 V)