ZHCSDY8C June   2015  – August 2017 DRV8880
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
    6. 6.6 Indexer Timing Requirements
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Stepper Motor Driver Current Ratings
        1. 7.3.1.1 Peak Current Rating
        2. 7.3.1.2 RMS Current Rating
        3. 7.3.1.3 Full-Scale Current Rating
      2. 7.3.2  PWM Motor Drivers
      3. 7.3.3  Microstepping Indexer
      4. 7.3.4  Current Regulation
      5. 7.3.5  Decay Modes
        1. 7.3.5.1 Mode 1: Slow Decay for Increasing and Decreasing Current
        2. 7.3.5.2 Mode 2: Slow Decay for Increasing Current, Mixed Decay for Decreasing current
        3. 7.3.5.3 Mode 3: Mixed Decay for Increasing and Decreasing Current
        4. 7.3.5.4 Mode 4: Slow Decay for Increasing Current, Fast Decay for Decreasing current
        5. 7.3.5.5 Mode 5: Fast Decay for Increasing and Decreasing Current
      6. 7.3.6  AutoTune
      7. 7.3.7  Adaptive Blanking Time
      8. 7.3.8  Charge Pump
      9. 7.3.9  LDO Voltage Regulator
      10. 7.3.10 Logic and Tri-Level Pin Diagrams
      11. 7.3.11 Power Supplies and Input Pins
      12. 7.3.12 Protection Circuits
      13. 7.3.13 VM UVLO (UVLO2)
      14. 7.3.14 Logic Undervoltage (UVLO1)
      15. 7.3.15 VCP Undervoltage Lockout (CPUV)
      16. 7.3.16 Thermal Shutdown (TSD)
      17. 7.3.17 Overcurrent Protection (OCP)
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
        1. 8.2.2.1 Stepper Motor Speed
        2. 8.2.2.2 Current Regulation
        3. 8.2.2.3 Decay Modes
        4. 8.2.2.4 Sense Resistor
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Bulk Capacitance Sizing
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • RHR|28
  • PWP|28
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Configuration and Functions

PWP PowerPAD™ Package
28-Pin HTSSOP
Top View
DRV8880 po_PWP_lvsd18.gif
RHR Package
28-Pin WQFN With Exposed Thermal Pad
Top View
DRV8880 po_RHR_lvsd18.gif

Pin Functions

PIN TYPE DESCRIPTION
NAME PWP RHR
CPL 1 27 PWR Charge pump switching pins Connect a VM rated, 0.1-µF ceramic capacitor between CPH and CPL
CPH 2 28
VCP 3 1 O Charge pump output Connect a 16 V, 0.47 µF ceramic capacitor to VM
VM 4, 11 2, 9 PWR Power supply Connect to motor supply voltage; bypass to GND with two 0.1 µF (for each pin) plus one bulk capacitor rated for VM
AOUT1 5 3 O Winding A output H-bridge outputs, drives one winding of a stepper motor
AOUT2 7 5
AISEN 6 4 O Winding A sense Requires sense resistor to GND; value sets peak current in winding A
BOUT2 8 6 O Winding B output H-bridge outputs, drives one winding of a stepper motor
BOUT1 10 8
BISEN 9 7 O Winding B sense Requires sense resistor to GND; value sets peak current in winding B
GND 12, 28 10, 26 PWR Device ground Must be connected to ground
ATE 13 11 I AutoTune enable pin Logic high enables AutoTune operation; when logic low, the decay mode is set through the DECAYx pins; AutoTune must be pulled high prior to power-up or coming out of sleep, or else tied to V3P3 in order to enable AutoTune; internal pulldown; see AutoTune
VREF 14 12 I Full scale current reference input Voltage on this pin sets the full scale chopping current.
V3P3 15 13 PWR Internal regulator Internal supply voltage; bypass to GND with a 6.3 V, 0.47 µF ceramic capacitor; up to 10 mA external load
TOFF 16 14 I Decay mode off time set Sets the off-time during current chopping; tri-level pin
nSLEEP 17 15 I Sleep mode input Logic high to enable device; logic low to enter low-power sleep mode; internal pulldown
nFAULT 18 16 O Fault indication pin Pulled logic low with fault condition; open-drain output requires an external pullup
DECAY1 19 17 I Decay mode setting pins Sets the decay mode; see description section; tri-level pin
DECAY0 20 18
ENABLE 21 19 I Enable driver input Logic high to enable device outputs and internal indexer; logic low to disable; internal pulldown
DIR 22 20 I Direction input Logic level sets the direction of stepping; internal pulldown
STEP 23 21 I Step input A rising edge causes the indexer to advance one step; internal pulldown
M1 24 22 I Microstepping mode setting pins Sets the step mode; full, 1/2, 1/4, 1/8, 1/16; tri-level pin
M0 25 23
TRQ1 26 24 I Torque DAC current scalar Scales the current by 100%, 75%, 50%, or 25%; internal pulldown
TRQ0 27 25
PAD PAD PAD PWR Thermal pad Must be connected to ground