ZHCSFQ0 November   2016 DRV8872-Q1

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bridge Control
      2. 7.3.2 Sleep Mode
      3. 7.3.3 Current Regulation
      4. 7.3.4 Dead Time
      5. 7.3.5 Protection Circuits
        1. 7.3.5.1 VM Undervoltage Lockout (UVLO)
        2. 7.3.5.2 Overcurrent Protection (OCP)
        3. 7.3.5.3 Thermal Shutdown (TSD)
    4. 7.4 Device Functional Modes
      1. 7.4.1 PWM With Current Regulation
      2. 7.4.2 PWM Without Current Regulation
      3. 7.4.3 Static Inputs With Current Regulation
      4. 7.4.4 VM Control
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Motor Voltage
        2. 8.2.2.2 Drive Current
        3. 8.2.2.3 Sense Resistor
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Bulk Capacitance
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
    4. 10.4 Power Dissipation
      1. 10.4.1 Heatsinking
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Power supply voltage (VM) –0.3 50 V
Logic input voltage (IN1, IN2) –0.3 7 V
Fault pin (nFAULT) –0.3 6 V
Continuous phase node pin voltage (OUT1, OUT2) –0.7 VM + 0.7 V
Current sense input pin voltage (ISEN)(2) –0.5 1 V
Output current (100% duty cycle) 3.5 A
Operating junction temperature, TJ –40 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Transients of ±1 V for less than 25 ns are acceptable

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per AEC Q100-002(1) ±2000 V
Charged-device model (CDM), per AEC Q100-011 All pins ±500
Corner pins (1, 4, 5, and 8) ±750
AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VM Power supply voltage 6.8 45 V
VI Logic input voltage (IN1, IN2) 0 5.5 V
fPWM Logic input PWM frequency (IN1, IN2) 0 200(2) kHz
Ipeak Peak output current(1) 0 3.6 A
TA Operating ambient temperature –40 125 °C
Power dissipation and thermal limits must be observed
The voltages applied to the inputs should have at least 800 ns of pulse width to ensure detection. Typical devices require at least 400 ns. If the PWM frequency is 200 kHz, the usable duty cycle range is 16% to 84%

Thermal Information

THERMAL METRIC (1) DRV8872-Q1 UNIT
DDA (HSOP)
8 PINS
RθJA Junction-to-ambient thermal resistance 41.7 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 53.7 °C/W
RθJB Junction-to-board thermal resistance 12.4 °C/W
ψJT Junction-to-top characterization parameter 3 °C/W
ψJB Junction-to-board characterization parameter 12.6 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 2.6 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report (SPRA953).

Electrical Characteristics

Over recommended operating conditions unless otherwise noted. Typical limits apply for TA = 25°C and VVM = 24 V
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
POWER SUPPLY (VM)
VVM VM operating voltage 6.8 45 V
IVM VM operating supply current 3 10 mA
IVMSLEEP VM sleep current VM = 12 V 13 µA
tON Turnon time(1) VM > VUVLO with IN1 or IN2 high 40 50 µs
LOGIC-LEVEL INPUTS (IN1, IN2)
VIL Input logic low voltage 0.5 V
VIH Input logic high voltage 1.6 V
VHYS Input logic hysteresis 0.5 V
IIL Input logic low current VIN = 0 V –1 1 μA
IIH Input logic high current VIN = 3.3 V 33 100 μA
RPD Pulldown resistance To GND 100 kΩ
tPD Propagation delay INx to OUTx change (see Figure 6) 0.7 1 μs
tsleep Time to sleep Inputs low to sleep 1 1.5 ms
MOTOR DRIVER OUTPUTS (OUT1, OUT2)
RDS(ON) High-side FET on resistance VM = 24 V, I = 1 A, fPWM = 25 kHz 307 610 mΩ
RDS(ON) Low-side FET on resistance VM = 24 V, I = 1 A, fPWM = 25 kHz 258 500 mΩ
tDEAD Output dead time 250 ns
Vd Body diode forward voltage IOUT = 1 A 0.8 1 V
CURRENT REGULATION
VTRIP ISEN voltage for current chopping 0.32 0.35 0.38 V
tOFF PWM off-time 25 μs
tBLANK PWM blanking time 2 µs
PROTECTION CIRCUITS
VUVLO VM undervoltage lockout VM falls until UVLO triggers 6.3 6.5 V
VM rises until operation recovers 6.4 6.7
VUV,HYS VM undervoltage hysteresis Rising to falling threshold 100 180 mV
IOCP Overcurrent protection trip level 3.7 4.5 6.6 A
tOCP Overcurrent deglitch time 2 μs
tRETRY Overcurrent retry time 3 ms
TSD Thermal shutdown temperature(2) 155 180 °C
THYS Thermal shutdown hysteresis(2) 40 °C
nFAULT OPEN DRAIN OUTPUT
VOL Output low voltage IO = 5 mA 0.5 V
IOH Output high leakage current VO = 3.3 V 1 µA
tON applies when the device initially powers up, and when it exits sleep mode.
Ensured by design

Typical Characteristics

DRV8872-Q1 D001_slis175.gif
Figure 1. RDS(on) vs Temperature
DRV8872-Q1 D004_SLVSCY8.gif
Figure 3. IVMSLEEP vs VM at 25°C
DRV8872-Q1 D003_SLVSCZ0.gif
Figure 2. VTRIP vs Temperature