ZHCSB92G June 2013 – May 2017 DRV8711
PRODUCTION DATA.
PIN | I/O(1) | DESCRIPTION | EXTERNAL COMPONENTS OR CONNECTIONS | |
---|---|---|---|---|
NAME | NO. | |||
POWER AND GROUND | ||||
GND | 5, 29, 38, PPAD | — | Device ground | All pins must be connected to ground |
VM | 4 | — | Bridge A power supply | Connect to motor supply voltage. Bypass to GND with a 0.01-μF ceramic capacitor plus a 100-μF electrolytic capacitor. |
VINT | 7 | — | Internal logic supply voltage | Logic supply voltage. Bypass to GND with a 1-μF 6.3-V X7R ceramic capacitor. |
V5 | 6 | O | 5-V regulator output | 5-V linear regulator output. Bypass to GND with a 0.1-μF 10-V X7R ceramic capacitor. |
CP1 | 1 | IO | Charge pump flying capacitor | Connect a 0.1-μF X7R capacitor between CP1 and CP2. Voltage rating must be greater than applied VM voltage. |
CP2 | 2 | IO | Charge pump flying capacitor | |
VCP | 3 | IO | High-side gate drive voltage | Connect a 1-μF 16-V X7R ceramic capacitor to VM |
CONTROL | ||||
SLEEPn | 8 | I | Sleep mode input | Logic high to enable device, logic low to enter low-power sleep mode |
STEP/AIN1 | 10 | I | Step input/Bridge A IN1 | Indexer mode: Rising edge causes the indexer to move one step. External PWM mode: controls bridge A OUT1 Internal pulldown. |
DIR/AIN2 | 11 | I | Direction input/Bridge A IN2 | Indexer mode: Level sets the direction of stepping. External PWM mode: controls bridge A OUT2 Internal pulldown. |
BIN1 | 12 | I | Bridge B IN1 | Indexer mode: No function External PWM mode: controls bridge B OUT1 Internal pulldown. |
BIN2 | 13 | I | Bridge B IN2 | Indexer mode: No function External PWM mode: controls bridge B OUT2 Internal pulldown. |
RESET | 9 | I | Reset input | Active-high reset input initializes all internal logic and disables the H-bridge outputs. Internal pulldown. |
SERIAL INTERFACE | ||||
SCS | 16 | I | Serial chip select input | Active high to enable serial data transfer. Active low to complete the transaction. Internal pulldown. |
SCLK | 14 | I | Serial clock input | Rising edge clocks data into part for write operations. Falling edge clocks data out of part for read operations. Internal pulldown. |
SDATI | 15 | I | Serial data input | Serial data input from controller. Internal pulldown. |
SDATO | 17 | OD | Serial data output | Serial data output to controller. Open-drain output requires external pullup. |
STATUS | ||||
STALLn/ BEMFVn |
19 | OD | Stall/Back EMF valid | Internal stall detect mode: logic low when motor stall detected. External stall detect mode: Active low when valid back EMF measurement is ready. Open-drain output requires external pullup. |
FAULTn | 18 | OD | Fault | Logic low when in fault condition. Open-drain output requires external pullup. Faults: OCP, PDF, OTS, UVLO |
BEMF | 20 | O | Back EMF | Analog output voltage represents motor back EMF. Place a 1-nF low-leakage capacitor to ground on this pin. |
OUTPUTS | ||||
A1HS | 36 | O | Bridge A out 1 HS gate | Connect to gate of HS FET for bridge A out 1 |
AOUT1 | 37 | I | Bridge A output 1 | Connect to output node of external FETs of bridge A out 1 |
A1LS | 35 | O | Bridge A out 1 LS gate | Connect to gate of LS FET for bridge A out 1 |
A2HS | 31 | O | Bridge A out 2 HS gate | Connect to gate of HS FET for bridge A out 2 |
AOUT2 | 30 | I | Bridge A output 2 | Connect to output node of external FETs of bridge A out 2 |
A2LS | 32 | O | Bridge A out 2 LS gate | Connect to gate of LS FET for bridge A out 2 |
AISENP | 34 | I | Bridge A Isense + in | Connect to current sense resistor for bridge A |
AISENN | 33 | I | Bridge A Isense – in | Connect to ground at current sense resistor for bridge A |
B1HS | 27 | O | Bridge B out 1 HS gate | Connect to gate of HS FET for bridge B out 1 |
BOUT1 | 28 | I | Bridge B output 1 | Connect to output node of external FETs of bridge B out 1 |
B1LS | 26 | O | Bridge B out 1 LS gate | Connect to gate of LS FET for bridge B out 1 |
B2HS | 22 | O | Bridge B out 2 HS gate | Connect to gate of HS FET for bridge B out 2 |
BOUT2 | 21 | I | Bridge B output 2 | Connect to output node of external FETs of bridge B out 2 |
B2LS | 23 | O | Bridge B out 2 LS gate | Connect to gate of LS FET for bridge B out 2 |
BISENP | 25 | I | Bridge B Isense + in | Connect to current sense resistor for bridge B |
BISENN | 24 | I | Bridge B Isense – in | Connect to ground at current sense resistor for bridge B |