ZHCSP54 January 2022 DRV8316-Q1
PRODUCTION DATA
The buck regulator in DRV8316-Q1 device is primarily designed to support low inductance of 47µH and 22µH inductors. The 47µH inductor allows the buck regulator to operate up to 200 mA load current support, whereas the 22µH inductor limits the load current to 50 mA.
Figure 8-8 shows the connection of buck regulator in inductor mode.
Figure 8-8 Buck (Inductor Mode)