ZHCSP54 January 2022 DRV8316-Q1
PRODUCTION DATA
Figure 8-5 shows the application diagram of DRV8316-Q1 configured in current limit mode. A current limit comparator is used for the current limiting which input is generated with the three current sense amplifier's outputs.