ZHCSHZ0A April 2018 – July 2018
PRODUCTION DATA.
Hall elements are also connected in series or parallel depending upon the Hall sensor current/voltage requirement. Figure 28 shows the series connection of Hall sensors powered via the DRV8306 internal LDO (DVDD). This configuration is used if the current requirement per Hall sensor is high (>10 mA)
Figure 28. Hall Sensor Connected in Series Configuration