ZHCSPB4C June 2022 – December 2022 DRV3256-Q1
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DRV3256AEPAPRQ1 | HTQFP | PAP | 64 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 1.5 | 16.0 | 24.0 | Q2 |
DRV3256EPAPRQ1 | HTQFP | PAP | 64 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 1.5 | 16.0 | 24.0 | Q2 |
DRV3256BEPAPRQ1 | HTQFP | PAP | 64 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 1.5 | 16.0 | 24.0 | Q2 |
DRV3256PEPAPRQ1 | HTQFP | PAP | 64 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 1.5 | 16.0 | 24.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
DRV3256AEPAPRQ1 | HTQFP | PAP | 64 | 1000 | 10.0 | 10.0 | 1.0 |
DRV3256EPAPRQ1 | HTQFP | PAP | 64 | 1000 | 10.0 | 10.0 | 1.0 |
DRV3256BEPAPRQ1 | HTQFP | PAP | 64 | 1000 | 10.0 | 10.0 | 1.0 |
DRV3256PEPAPRQ1 | HTQFP | PAP | 64 | 1000 | 10.0 | 10.0 | 1.0 |