ZHCSI52G August 2016 – March 2019 DRA780 , DRA781 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
NOTE
For more information, see the Interrupt Controllers section of the Device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| nmin | Non maskable interrupt input - active-low. This pin can be optionally routed to the DSP NMI input or as generic input to the Arm cores. | I | G5 |
| sys_nirq1 | External interrupt event to any device INTC | I | K18,K22 |
| sys_nirq2 | External interrupt event to any device INTC | I | J17,K21 |