ZHCSJ33F December 2015 – May 2019 DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| 1 | tc(AHCLKRX) | Cycle time, AHCLKR/X | 20 | ns | ||
| 2 | tw(AHCLKRX) | Pulse duration, AHCLKR/X high or low | 0.35P (2) | ns | ||
| 3 | tc(ACLKRX) | Cycle time, ACLKR/X | 20 | ns | ||
| 4 | tw(ACLKRX) | Pulse duration, ACLKR/X high or low | 0.5R - 3 (3) | ns | ||
| 5 | tsu(AFSRX-ACLK) | Setup time, AFSR/X input valid before ACLKR/X | ACLKR/X int | 20 | ns | |
| ACLKR/X ext in
ACLKR/X ext out |
4 | ns | ||||
| 6 | th(ACLK-AFSRX) | Hold time, AFSR/X input valid after ACLKR/X | ACLKR/X int | -1 | ns | |
| ACLKR/X ext in
ACLKR/X ext out |
2.21 | ns | ||||
| 7 | tsu(AXR-ACLK) | Setup time, AXR input valid before ACLKR/X | ACLKR/X int | 21.9 | ns | |
| ACLKR/X ext in
ACLKR/X ext out |
4.42 | ns | ||||
| 8 | th(ACLK-AXR) | Hold time, AXR input valid after ACLKR/X | ACLKR/X int | -1 | ns | |
| ACLKR/X ext in
ACLKR/X ext out |
2.52 | ns |