ZHCSJ33F December 2015 – May 2019 DRA756
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The device includes 5 inter-integrated circuit (I2C) modules which provide an interface to other devices compliant with Philips Semiconductors Inter-IC bus (I2C-bus™) specification version 2.1. External components attached to this 2-wire serial bus can transmit/receive 8-bit data to/from the device through the I2C module.
NOTE
Note that, on I2C1 and I2C2, due to characteristics of the open drain IO cells, HS mode is not supported
NOTE
Inter-integrated circuit i ( i=1 to 5) module is also referred to as I2Ci
NOTE
For more information, see the Multimaster High-Speed I2C Controller section of the Device TRM.
Table 7-34, Table 7-35 and Figure 7-23 assume testing over the recommended operating conditions and electrical characteristic conditions below.