ZHCSIC7H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
This section describes the operating conditions of the device. This section also contains the description of each Operating Performance Point (OPP) for processor clocks and device core clocks.
Table 5-5 describes the maximum supported frequency per speed grade for DRA72x devices.
| DEVICE | MAXIMUM FREQUENCY (MHz) | ||||||
|---|---|---|---|---|---|---|---|
| MPU | DSP | IVA | GPU | IPU | L3 | DDR3/DDR3L | |
| DRA72xxP | 1500 | 750 | 532 | 532 | 212.8 | 266 | 667 (DDR3-1333) |
| DRA72xxL | 1176 | 750 | 532 | 532 | 212.8 | 266 | 667 (DDR3-1333) |
| DRA72xxJ | 1000 | 750 | 532 | 532 | 212.8 | 266 | 667 (DDR3-1333) |
| DRA72xxH | 800 | 750 | 532 | 532 | 212.8 | 266 | 667 (DDR3-1333) |