ZHCSIC7H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
The MIPI D-PHY signals include the CSI2_0 and CSI2_1 camera serial interfaces to or from the Device.
For more information regarding the MIPI-PHY signals and corresponding balls, see Table 4-7, CSI2 Signal Descriptions.
For more information, you can also see the MIPI D-PHY specification v1-01-00_r0-03 (specifically the Interconnect and Lane Configuration and Annex B Interconnect Design Guidelines chapters).
In the next section, the PCB guidelines of the following differential interfaces are presented:
Table 8-27 lists the MIPI D-PHY interface signals in the Device.
| SIGNAL NAME | BOTTOM BALL | SIGNAL NAME | BOTTOM BALL |
|---|---|---|---|
| csi2_0_dx0 | AE1 | csi2_0_dy0 | AD2 |
| csi2_0_dx1 | AF1 | csi2_0_dy1 | AE2 |
| csi2_0_dx2 | AF2 | csi2_0_dy2 | AF3 |
| csi2_0_dx3 | AH4 | csi2_0_dy3 | AG4 |
| csi2_0_dx4 | AH3 | csi2_0_dy4 | AG3 |
| csi2_1_dx0 | AG5 | csi2_1_dy0 | AH5 |
| csi2_1_dx1 | AG6 | csi2_1_dy1 | AH6 |
| csi2_1_dx2 | AH7 | csi2_1_dy2 | AG7 |