ZHCSLL6B April 2021 – January 2023 DP83TC812R-Q1 , DP83TC812S-Q1
PRODUCTION DATA
DP83TC812 supports inbuilt Pseudo-random data generator and checker which can be used in conjuction with Loopback modes to check the data path. Data generator can be programmed to generate either user defined MAC packets or PRBS stream.
Following parameters of generated MAC packets can be configured (refer to registers<0x061B>,register<0x061A> and register<0x0624> for required configuration):