ZHCSLL6B April 2021 – January 2023 DP83TC812R-Q1 , DP83TC812S-Q1
PRODUCTION DATA
The following CMCs are recommended for use with the DP83TC812S-Q1 :
MANUFACTURER | PART NUMBER |
---|---|
Pulse Electronics | AE2002 |
Murata | DLW43MH201XK2L |
Murata | DLW32MH201XK2 |
TDK | ACT1210L-201 |
PARAMETER | TYP | UNITS | CONDITIONS |
---|---|---|---|
Insertion Loss | –0.5 | dB | 1 – 30 MHz |
–1.0 | dB | 30 – 60 MHz | |
Return Loss | –26 | dB | 1 – 30 MHz |
–20 | dB | 30 – 60 MHz | |
Common-Mode Rejection | –24 | dB | 1 MHz |
–42 | dB | 10 – 100 MHz | |
–25 | dB | 400 MHz | |
Differential Common-Mode Rejection | –70 | dB | 1 – 10 MHz |
–50 | dB | 100 MHz | |
–24 | dB | 1000 MHz |