ZHCSD20G October 2014 – November 2023 DLPC900
PRODUCTION DATA
I/O (1) | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
VDD33 | 3.3 V supply voltage, I/O | 3.135 | 3.3 | 3.465 | V | |
VDD18 | 1.8 V supply voltage, LVDSAVD and DRAMVDD | 1.71 | 1.8 | 1.89 | ||
VDDC | 1.15 V supply voltage, Core logic | 1.100 | 1.15 | 1.200 | ||
PLLD_VDD | 1.8 V supply voltage, PLL analog | 1.71 | 1.8 | 1.89 | ||
PLLM1_VDD | 1.8 V supply voltage, PLL analog | 1.71 | 1.8 | 1.89 | ||
PLLM2_VDD | 1.8 V supply voltage, PLL analog | 1.71 | 1.8 | 1.89 | ||
PLLS_VDD | 1.15 V supply voltage, PLL analog | 1.090 | 1.15 | 1.200 | ||
PLLD_VDD | 1.15 V supply voltage, PLL digital | 1.090 | 1.15 | 1.200 | ||
PLLM1_VDD | 1.15 V supply voltage, PLL digital | 1.090 | 1.15 | 1.200 | ||
PLLM2_VDD | 1.15 V supply voltage, PLL digital | 1.090 | 1.15 | 1.200 | ||
VI | Input voltage | USB (9) | 0 | VDD33 | V | |
OSC (10) | 0 | VDD33 | ||||
3.3 V LVTTL (1, 2, 3, 4) | 0 | VDD33 | ||||
3.3 V I2C (8) | 0 | VDD33 | ||||
VO | Output voltage | USB (8) | 0 | VDD33 | V | |
3.3 V LVTTL (1, 2, 3, 4) | 0 | VDD33 | ||||
3.3 V I2C (8) | 0 | VDD33 | ||||
1.8 V LVDS (7) | 0 | VDD18 | ||||
TA | Operating ambient temperature range | See (2) and (3) | 0 | 55 | °C | |
TC | Operating top-center case temperature | See (3) and (4) | 0 | 109.16 | °C | |
TJ | Operating junction temperature | 0 | 111 | °C |