ZHCSN28A March 2021 – May 2022 DLP651NE
PRODUCTION DATA
SYMBOL | PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
M | Number of active columns(1) | 1920 | micromirrors | |||
N | Number of active rows(1) | 1080 | micromirrors | |||
P | Micromirror (pixel) pitch(1) | 7.6 | um | |||
Micromirror active array width(1) | (micromirror pitch) x (number of active columns) | 14.592 | mm | |||
Micromirror active array height (1) | (micromirror pitch) x (number of active rows) | 8.208 | mm | |||
Micromirror active border(2) | Pond of micromirror (POM) | 14 | micromirrors/side |