ZHCSNP3A September 2020 – April 2021 DLP5533A-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE RANGE | ||||||
| VDD | Supply voltage for LVCMOS core logic Supply voltage for LPSDR low-speed interface |
1.7 | 1.8 | 1.95 | V | |
| VDDI | Supply voltage for SubLVDS receivers | 1.7 | 1.8 | 1.95 | V | |
| VOFFSET | Supply voltage for HVCMOS and micromirror electrode | 8.25 | 8.5 | 8.75 | V | |
| VBIAS | Supply voltage for mirror electrode | 15.5 | 16 | 16.5 | V | |
| VRESET | Supply voltage for micromirror electrode | –9.5 | –10 | –10.5 | V | |
| | VDDI–VDD | | Supply voltage delta (absolute value) | 0.3 | V | |||
| | VBIAS–VOFFSET | | Supply voltage delta (absolute value) | 8.75 | V | |||
| CLOCK FREQUENCY | ||||||
| ƒmax | Clock frequency for low speed interface LS_CLK | 120 | MHz | |||
| ƒmax | Clock frequency for high speed interface DCLK | 600 | MHz | |||
| Duty cycle distortion DCLK | 44% | 56% | ||||
| SUBLVDS INTERFACE | ||||||
| | VID | | SubLVDS input differential voltage (absolute value)(2) | 150 | 250 | 350 | mV | |
| VCM | Common mode voltage (2) | 700 | 900 | 1100 | mV | |
| ZLINE | Line differential impedance (PWB/trace) | 90 | 100 | 110 | Ω | |
| ZIN | Internal differential termination resistance(3) | 80 | 100 | 120 | Ω | |
| ENVIRONMENTAL | ||||||
| TARRAY | Operating DMD array temperature(5) | –40 | 105 | °C | ||
| ILLUV | Illumination, wavelength < 395 nm (4) | 2 | mW/cm 2 | |||
| ILLOVERFILL | Illumination overfill maximum heat load in area shown in Figure 6-1 | 28 | mW/mm 2 | |||