ZHCSJA4B January 2019 – May 2022 DLP4500
PRODUCTION DATA
Table 11-8 shows the general DMD flex design recommendations. Table 11-9 lists the minimum flex design requirements.
| DESCRIPTION | RECOMMENDATION |
|---|---|
| Configuration | Two-layer micro strip |
| Reference plane 1 | Ground plan for proper return |
| Vias | Maximum two per signal |
| Single trace width | 4-mil minimum |
| Etch thickness (T) | 0.5-oz. (0.6 mil thick) copper |
| Single-ended signal impedance | 50 Ω (± 10%) |
| PARAMETER | APPLICATION | SINGLE-ENDED SIGNALS | UNIT |
|---|---|---|---|
| Line width (W)(1) | Escape routing in ball field | 4 (0.1) |
mil (mm) |
| PCB etch data and control | 5 (0.13) |
mil (mm) |
|
| PCB etch clocks | 7 (0.18) |
mil (mm) |
|
| Minimum line spacing to other signals (S) | Escape routing in ball field | 4 (0.1) |
mil (mm) |
| PCB etch data and control | 2x the line width(2) | mil (mm) |
|
| PCB etch clocks | 3x the line width | mil (mm) |