| THERMAL
METRIC(1) |
DLP3310 |
UNIT |
| FQM
(LGA) |
| 92 PINS |
| Thermal
resistance |
Active area to test
point 1 (TP1) |
6.0 |
°C/W |
(1) The DMD is designed to conduct
absorbed and dissipated heat to the back of the
package. The cooling system must be capable of
maintaining the package within the temperature
range specified in
Recommended
Operating Conditions. The total heat load on
the DMD is largely driven by the incident light
absorbed by the active area; although other
contributions include light energy absorbed by the
window aperture and electrical power dissipation
of the array. Optical systems should be designed
to minimize the light energy falling outside the
window clear aperture since any additional thermal
load in this area can significantly degrade the
reliability of the device.