ZHCSMH3B February 2022 – December 2023 DLP2021-Q1
PRODUCTION DATA
| PARAMETER | VALUE | UNIT | ||||
|---|---|---|---|---|---|---|
| M | Number of active columns(1) | 416 | micromirrors | |||
| N | Number of active rows(1) | 468 | micromirrors | |||
| ε | Micromirror Pitch (diagonal)(2) | 7.6 | µm | |||
| P | Micromirror Pitch (horizontal and vertical)(2) | 10.8 | µm | |||
| Micromirror active array width | (P × M) + (P / 2) | 4.498 | mm | |||
| Micromirror active array height | (P × N) / 2 + (P / 2) | 2.533 | mm | |||
| Micromirror active border | Pond of micromirrors (POM) (3) | 10 | micromirrors/side | |||