ZHCSL67N March 2000 – April 2020 DCP020503 , DCP020505 , DCP020507 , DCP020509 , DCP020515D , DCP021205 , DCP021212 , DCP021212D , DCP021515 , DCP022405 , DCP022405D , DCP022415D
PRODUCTION DATA
TA = 25°C, unless otherwise noted.
DCP020505P | ILOAD = 400 mA |
DCP020505P | (20 MHz Bandwidth) |
DCP020505P |
DCP020503P |
DCP020507P |
DCP020509P |
DCP020515DP |
DCP021205P |
DCP021212P |
DCP021212DP |
DCP021515P |
DCP022405P |
DCP022405DP |
DCP022415DP |
100% Load |
DCP020505P | 75% Load Current |
DCP020505P | Note: Operations under 10% Load |
DCP020503P | Note: Operations under 10% Load |
DCP020507P | Note: Operations under 10% Load |
DCP020509P | Note: Operations under 10% Load |
DCP020515P | Note: Operations under 10% Load |
DCP021205P | Note: Operations under 10% Load |
DCP021212P | Note: Operations under 10% Load |
DCP021212DP | Note: Operations under 10% Load |
DCP021515P | Note: Operations under 10% Load |
DCP022405P | Note: Operations under 10% Load |
DCP022405DP | Note: Operations under 10% Load |
DCP022415DP | Note: Operations under 10% Load |