ZHCSBK1C December 2006 – January 2018 DAC8560
PRODUCTION DATA.
| –40°C |
| 105°C |
| 5-V Rising Edge |
| 5-V Rising Edge |
| Rising Edge | 5 V | 1-LSB Step |
| Rising Edge | 5 V | 16-LSB Step |
| Rising Edge | 5 V | 2566-LSB Step |
| Explained in more detail in Application and Implementation. |
| 0.1 Hz to 10 Hz |
| 25°C |
| 5-V Falling Edge |
| 5-V Falling Edge |
| Falling Edge | 5 V | 1-LSB Step |
| Falling Edge | 5 V | 16-LSB Step |
| Falling Edge | 5 V | 256-LSB Step |
| Explained in more detail in the Application and Implementation |