ZHCSBX4D June 2013 – December 2021 DAC7760 , DAC8760
PRODUCTION DATA
| PARAMETER(1) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DYNAMIC PERFORMANCE | |||||||
| CURRENT OUTPUT | |||||||
| Output current settling time | 16-mA step, to 0.1% FSR, no L (inductance) | 10 | µs | ||||
| 16-mA step, to 0.1% FSR, L < 1 mH | 25 | ||||||
| AC PSRR | 200-mV, 50-Hz or 60-Hz sine wave superimposed on power-supply voltage | –75 | dB | ||||
| VOLTAGE OUTPUT | |||||||
| Output voltage settling time | 0 V to 10 V, to ±0.03% FSR | 22 | µs | ||||
| 0 V to 5 V, to ±0.03% FSR | 13 | ||||||
| Slew rate | 0.5 | V/µs | |||||
| Power-on glitch energy | 2.5 | µV-s | |||||
| Digital-to-analog glitch energy | 0.4 | µV-s | |||||
| Glitch impulse peak amplitude | 200 | mV | |||||
| Digital feedthrough | 2 | nV-s | |||||
| Output noise (0.1-Hz to 10-Hz bandwidth) | 0.1 | LSBPP | |||||
| 1 / f corner frequency | 100 | Hz | |||||
| Output noise spectral density | Measured at 10 kHz | 180 | nV/√ Hz | ||||
| AC PSRR | 200-mV, 50-Hz, or 60-Hz sine wave superimposed on power-supply voltage | –75 | dB | ||||