ZHCSBX4D June 2013 – December 2021 DAC7760 , DAC8760
PRODUCTION DATA
For voltage and current outputs in normal mode (VOUT and IOUT are not simultaneously enabled), the output range is set according to Table 8-7.
| RANGE | OUTPUT RANGE |
|---|---|
| 000 | 0 V to +5 V |
| 001 | 0 V to +10 V |
| 010 | ±5 V |
| 011 | ±10 V |
| 100 | Not allowed(1) |
| 101 | 4 mA to 20 mA |
| 110 | 0 mA to 20 mA |
| 111 | 0 mA to 24 mA |
Note that changing the RANGE bits at any time causes the DAC data register to be cleared based on the value of CLR-SEL (pin or register bit) and the new value of the RANGE bits.
In addition to the RANGE bits, the OVR bit extends the voltage output range by 10%. if the OVR bit is set, the voltage output range follows Table 8-8, as long as there is headroom with the supply.
| VOLTAGE OUTPUT RANGE | VOLTAGE OUTPUT OVERRANGE |
|---|---|
| 0 V to 5 V | 0 V to 5.5 V |
| 0 V to 10 V | 0 V to +11 V |
| ±5 V | ±5.5 V |
| ±10 V | ±11 V |
When VOUT and IOUT are simultaneously enabled (dual-output mode) by setting DUAL OUTEN in the Configuration Register, the voltage output is controlled by RANGE in the Control Register (see Table 8-9), and the current output is controlled by IOUT RANGE in the Configuration Register (see Table 8-10).
| RANGE | OUTPUT RANGE |
|---|---|
| 000 | 0 V to +5 V |
| 001 | 0 V to +10 V |
| 010 | ±5 V |
| 011 | ±10 V |
| 100 | Not allowed(1) |
| 1xx | Disabled |
| RANGE | OUTPUT RANGE |
|---|---|
| 00 | Disabled |
| 01 | 4 mA to 20 mA |
| 10 | 0 mA to 20 mA |
| 11 | 0 mA to 24 mA |