ZHCSH64D June 2017 – August 2018 DAC60508 , DAC70508 , DAC80508
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VDD | Analog supply voltage | 2.7 | 5.5 | V | ||
| VIO | IO supply voltage | 1.7 | 5.5 | |||
| DIGITAL INPUTS | ||||||
| Digital input voltage | 0 | VIO | V | |||
| REFERENCE INPUT | ||||||
| VREFIN | VDD = 2.7 V to 3.3 V | Reference divider disabled | 1.2 | (VDD – 0.2)/2 | V | |
| Reference divider enabled | 2.4 | VDD – 0.2 | ||||
| VDD = 3.3 V to 5.5 V | Reference divider disabled | 1.2 | VDD/2 | |||
| Reference divider enabled | 2.4 | VDD | ||||
| TEMPERATURE | ||||||
| TA | Operating free-air temperature | –40 | 125 | °C | ||