ZHCSLO2E October 2020 – January 2021 DAC5652
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Power Supply | ||||||
| AVDD | Analog supply voltage | 3 | 3.3 | 3.6 | V | |
| DVDD | Digital supply voltage | 3 | 3.3 | 3.6 | V | |
| IAVDD | Supply current, analog | Including output current through load resistor | 75 | 90 | mA | |
| Sleep mode with clock | 2.5 | |||||
| Sleep mode without clock | 2.5 | |||||
| IDVDD | Supply current, digital | 12 | 20 | mA | ||
| Sleep mode with clock | 11.3 | 18 | ||||
| Sleep mode without clock | 0.6 | |||||
| Power dissipation | 290 | 360 | mW | |||
| Sleep mode with clock | 45.5 | |||||
| Sleep mode without clock | 9.2 | |||||
| fDATA = 275 MSPS, fOUT = 20 MHz | 310 | |||||
| APSRR | Analog power supply rejection ratio | –0.2 | –0.01 | 0.2 | %FSR/V | |
| DPSRR | Digital power supply rejection ratio | –0.2 | 0 | 0.2 | %FSR/V | |
| TA | Operating free-air temperature | –40 | 85 | °C | ||