ZHCSRN7A January 2023 – September 2023 DAC539G2-Q1
PRODUCTION DATA
Chanel 0 functions as the voltage-to-PWM converter. Channel 1 can also be used as a comparator, if needed after the application is stopped using the STATE_MACHINE-CONFIG register. To enter the comparator mode for a channel, write 1 to the CMP-X-EN and the CMP-X-OUT-EN bits in the respective DAC-X-VOUT-CMP-CONFIG register. The comparator output can be configured as push-pull or open-drain using the CMP-X-OD-EN bit. To invert the comparator output, write 1 to the CMP-X-INV-EN bit. The FBx pin has a finite impedance. To enable high-impedance on the FBx pin, write 1 to the CMP-X-HIZ-IN-DIS bit.