ZHCSRN7A January 2023 – September 2023 DAC539G2-Q1
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| X | VOUT-GAIN-X | X | CMP-X-OD-EN | CMP-X-OUT-EN | CMP-X-HIZ-IN-DIS | CMP-X-INV-EN | CMP-X-EN | ||||||||
| X-0h | R/W-0h | X-00h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-13 | X | X | 0h | Don't care. |
| 12-10 | VOUT-GAIN-X | R/W | 001 | 001: Gain = 1 ×, VDD as
reference. 010: Gain = 1.5 ×, internal reference. 011: Gain = 2 ×, internal reference. 100: Gain = 3 ×, internal reference. 101: Gain = 4 ×, internal reference. Others: NA. |
| 9-5 | X | X | 0h | Don't care. |
| 4 | CMP-X-OD-EN | R/W | 0 | 1: Set OUTx pin as open-drain
in comparator mode (CMP-X-EN = 1 and CMP-X-OUT-EN = 1). 0: Set OUTx pin as push-pull. |
| 3 | CMP-X-OUT-EN | R/W | 0 | 1: Bring comparator output to
the respective OUTx pin. 0: Generate comparator output but consume internally. |
| 2 | CMP-X-HIZ-IN-DIS | R/W | 0 | 0: FBx input has
high-impedance. Input voltage range is limited. 1: FBx input is connected to resistor divider and has finite impedance. Input voltage range is same as full-scale. |
| 1 | CMP-X-INV-EN | R/W | 0 | 1: Invert the comparator
output. 0: Don't invert the comparator output. |
| 0 | CMP-X-EN | R/W | 0 | 1: Enable comparator mode.
0: Disable comparator mode. |