ZHCSK27A July 2019 – December 2019 DAC43401 , DAC53401
PRODUCTION DATA.
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| A0 | 1 | Input | Four-state address input |
| AGND | 5 | Ground | Ground reference point for all circuitry on the device |
| CAP | 4 | Input | External capacitor for the internal LDO. Connect a capacitor (0.5 µF to 15 µF) between CAP and AGND. |
| FB | 7 | Input | Voltage feedback pin |
| OUT | 8 | Output | Analog output voltage from DAC |
| SCL | 2 | Input | Serial interface clock. This pin must be connected to the supply voltage with an external pullup resistor. |
| SDA | 3 | Input/output | Data are clocked into or out of the input register. This pin is a bidirectional, and must be connected to the supply voltage with an external pullup resistor. |
| VDD | 6 | Power | Analog supply voltage: 1.8 V to 5.5 V |