ZHCSK27A July 2019 – December 2019 DAC43401 , DAC53401
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NVM_CRC_
ALARM_ USER |
NVM_CRC_
ALARM_ INTERNAL |
NVM_
BUSY |
DAC_
UPDATE_ BUSY |
X | DEVICE_ID | VERSION_ID | |||||||||
| R-0h | R-0h | R-0h | R-0h | X-00h | 10-bit: R-0Ch
8-bit: R-14h |
||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | NVM_CRC_ALARM_USER | R | 0 | 0 : No CRC error in user NVM bits
1: CRC error in user NVM bits |
| 14 | NVM_CRC_ALARM_INTERNAL | R | 0 | 0 : No CRC error in internal NVM
1: CRC error in internal NVM bits |
| 13 | NVM_BUSY | R | 0 | 0 : NVM write or load completed, Write to DAC registers allowed
1 : NVM write or load in progress, Write to DAC registers not allowed |
| 12 | DAC_UPDATE_BUSY | R | 0 | 0 : DAC outputs updated, Write to DAC registers allowed
1 : DAC outputs update in progress, Write to DAC registers not allowed |
| 11 - 6 | X | X | 00h | Don't care |
| 5 - 2 | DEVICE_ID | R | DAC53401: 0Ch
DAC43401: 14h |
DAC53401: 0Ch
DAC43401: 14h |
| 1 - 0 | VERSION_ID |