ZHCSK27A July 2019 – December 2019 DAC43401 , DAC53401
PRODUCTION DATA.
Table 13 lists the command byte.
| ADDRESS | REGISTER NAME |
|---|---|
| D0h | STATUS |
| D1h | GENERAL_CONFIG |
| D2h | MED_ALARM_CONFIG |
| D3h | TRIGGER |
| 21h | DAC_DATA |
| 25h | DAC_MARGIN_HIGH |
| 26h | DAC_MARGIN_LOW |
| 01h | PMBUS_OP |
| 78h | PMBUS_STATUS_BYTE |
| 98h | PMBUS_VERSION |