ZHCSOM0 October 2020 DAC43401-Q1 , DAC53401-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | MARGIN_LOW[9:0] / MARGIN_LOW[7:0] – MSB Left aligned | X | |||||||||||||
X-0h | W-000h | X-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | X | X | 0h | Don't care |
11-2 | MARGIN_LOW[9:0] / MARGIN_LOW[7:0] – MSB Left aligned | W | 000h |
Margin low code for DAC output. Data are in straight binary format and follows the format below: DACx3401-Q1: { MARGIN_LOW[[9:0] } DACx3401-Q1: { MARGIN_LOW[[7:0], X, X } X = Don’t care bits |
1-0 | X | X | 0h | Don't care |