SNAS410F May   2008  – July 2016 DAC121S101QML-SP

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    5. 6.5 DAC121S101QML-SP Electrical Characteristics DC Parameters
    6. 6.6 DAC121S101QML-SP Electrical Characteristics AC and Timing Characteristics
    7. 6.7 DAC121S101QML Electrical Characteristics Radiation Electrical Characteristics
    8. 6.8 DAC121S101QML-SP Electrical Characteristics Operating Life Test Delta Parameters TA at 25°C
    9. 6.9 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 DAC Section
      2. 7.3.2 Resistor String
      3. 7.3.3 Output Amplifier
      4. 7.3.4 Power-On Reset
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-Down Modes
    5. 7.5 Programming
      1. 7.5.1 Serial Interface
      2. 7.5.2 Input Shift Register
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Bipolar Operation
      2. 8.1.2 DSP and Microprocessor Interfacing
        1. 8.1.2.1 ADSP-2101/ADSP2103 Interfacing
        2. 8.1.2.2 80C51/80L51 Interface
        3. 8.1.2.3 68HC11 Interface
        4. 8.1.2.4 Microwire Interface
      3. 8.1.3 Radiation Environments
        1. 8.1.3.1 Total Ionizing Dose
          1. 8.1.3.1.1 DAC121S101WGRQV 5962R0722601VZA
          2. 8.1.3.1.2 DAC121S101WGRLV 5962R0722602VZA
        2. 8.1.3.2 Single Event Latch-Up and Functional Interrupt
        3. 8.1.3.3 Single Event Upset
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
    1. 9.1 Using References as Power Supplies
      1. 9.1.1 LM4050QML-SP
      2. 9.1.2 LP3985
      3. 9.1.3 LP2980-N
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
      2. 11.1.2 Device Nomenclature
        1. 11.1.2.1 Specification Definitions
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Engineering Samples

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings(1)(2)

MIN MAX UNIT
Supply voltage, VA 6.5 V
Voltage on any input pin −0.3 (VA + 0.3) V
Input current at any pin(3) 10 mA
Maximum output current(4) 10 mA
VOUT pin in power-down mode 1 mA
Package input current(3) 20 mA
Power dissipation at TA = 25°C See(5)
Maximum junction temperature 175 °C
Lead temperature CFP package
(Soldering 10 Seconds)
260 °C
Package weight (typical) CFP package 220 mg
Storage temperature, Tstg −65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are measured with respect to GND = 0 V, unless otherwise specified.
(3) When the input voltage at any pin exceeds the power supplies (that is, less than GND, or greater than VA), the current at that pin should be limited to 10 mA. The 20 mA maximum package input current rating limits the number of pins that can safely exceed the power supplies with an input current of 10 mA to two.
(4) Maximum output current may not exceed 10 mA. At VDD = 5.5 V the minimum external resistive load can be no less than 550 Ω
(360 Ω at VDD = 3.6 V).
(5) The absolute maximum junction temperature (TJmax) for this device is 175°C. The maximum allowable power dissipation is dictated by TJmax, the junction-to-ambient thermal resistance (RθJA), and the ambient temperature (TA), and can be calculated using the formula PDMAX = (TJmax − TA) / RθJA. The values for maximum power dissipation will be reached only when the device is operated in a severe fault condition (for example, when input or output pins are driven beyond the power supply voltages, or the power supply polarity is reversed). Obviously, such conditions must be avoided.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) ±5000 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) Human body model is 100-pF capacitor discharged through a 1.5-kΩ resistor. Machine model is 220 pF discharged through 0 Ω.

6.3 Recommended Operating Conditions

MIN MAX UNIT
Operating temperature −55 125 °C
Supply voltage, VA 2.7 5.5 V
Any input voltage(1) −0.1 (VA + 0.1) V
Output load 0 1500 pF
SCLK frequency 20 MHz
(1) The analog inputs are protected as shown below. Input voltage magnitudes up to VA + 300 mV or to 300 mV below GND will not damage this device. However, errors in the conversion result can occur if any input goes above VA or below GND by more than 100 mV. For example, if VA is 2.7-V DC , ensure that –100 mV ≤ input voltages ≤ 2.8-V DC to ensure accurate conversions.
DAC121S101QML-SP 30018004.gif

6.4 Thermal Information

THERMAL METRIC(1)(2) DAC121S101QML-SP UNIT
NAC (CFP)
10 PINS
RθJA Junction-to-ambient thermal resistance 214 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 25.7 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.
(2) 10-pin CFP Package on 2-layer, 1-oz. PCB

6.5 DAC121S101QML-SP Electrical Characteristics DC Parameters

The following specifications apply for VA = 2.7 V to 5.5 V, RL = ∞, CL = 200 pF to GND, fSCLK = 20 MHz, input code range 48 to 4047. All limits TA = 25°C, unless otherwise specified.
PARAMETER TEST CONDITIONS NOTES SUB-GROUPS MIN TYP(1) MAX UNIT
STATIC PERFORMANCE
Resolution TMIN ≤ TA ≤ TMAX See(2) 12 Bits
Monotonicity TMIN ≤ TA ≤ TMAX See(2) 12 Bits
INL Integral non-linearity Over Decimal codes 48 to 4047 [1, 2, 3] −8 ±2.75 8 LSB
DNL Differential non-linearity VA = 2.7 V to 5.5 V DNL MAX [1, 2, 3] 0.21 1 LSB
DNL MIN −0.7 −0.1
ZE Zero code error IOUT = 0 [1, 2, 3] 2.12 15 mV
FSE Full-scale error IOUT = 0 [1, 2, 3] −0.04 −1 %FSR
GE Gain error All ones Loaded to DAC register [1, 2, 3] −0.11 ±1 %FSR
ZCED Zero code error drift See(2) −20 µV/°C
TC GE Gain error tempco VA = 3 V See(2) −0.7 ppm/°C
VA = 5 V −1
OUTPUT CHARACTERISTICS
IPD SINK Vout pin in power-down mode All PD Modes, TMIN ≤ TA ≤ TMAX See(2) 1 mA
Output voltage range TMIN ≤ TA ≤ TMAX See(2) 0 VA V
ZCO Zero code output VA = 3 V, IOUT = 10 µA [1, 2, 3] 2 6 mV
VA = 3 V, IOUT = 100 µA [1, 2, 3] 4 10
VA = 5 V, IOUT = 10 µA [1, 2, 3] 2 8
VA = 5 V, IOUT = 100 µA [1, 2, 3] 4 9
FSO Full-scale output VA = 3 V, IOUT = 10 µA [1, 2, 3] 2.99 2.997 V
VA = 3 V, IOUT = 100 µA [1, 2, 3] 2.985 2.991
VA = 5 V, IOUT = 10 µA [1, 2, 3] 4.985 4.994
VA = 5 V, IOUT = 100 µA [1, 2, 3] 4.985 4.992
Maximum load capacitance RL = ∞ See(2) 1500 pF
RL = 2 kΩ 1500
DC output impedance [1, 2, 3] 8 16 Ω
LOGIC INPUT
IIN Input current [1, 2, 3] −200 6 200 nA
VIL Input low voltage VA = 5 V, TMIN ≤ TA ≤ TMAX [1, 2, 3] 0.8 V
VA = 3 V, TMIN ≤ TA ≤ TMAX [1, 2, 3] 0.5
VIH Input high voltage VA = 5 V, TMIN ≤ TA ≤ TMAX [1, 2, 3] 2.4 V
VA = 3 V, TMIN ≤ TA ≤ TMAX [1, 2, 3] 2.1
CIN Input capacitance See(2) 5 pF
POWER REQUIREMENTS
IA Supply current (output unloaded) Normal Mode 5.5 V
fSCLK = 20 MHz
[1, 2, 3] 216 270 µA
Normal Mode 3.6 V
fSCLK = 20 MHz
[1, 2, 3] 145 200
Normal Mode 5.5 V
fSCLK = 10 MHz
[1, 2, 3] 185 230
Normal Mode 3.6 V
fSCLK = 10 MHz
[1, 2, 3] 132 175
Normal Mode 5.5 V
fSCLK = 0
[1, 2, 3] 150 190
Normal Mode 3.6 V
fSCLK = 0
[1, 2, 3] 115 160
All PD Modes, 5.5 V
fSCLK = 20 MHz
[1, 2, 3] 22 60
All PD Modes, 3.6 V
fSCLK = 20 MHz
[1, 2, 3] 12 30
All PD Modes, 5.5 V
fSCLK = 10 MHz
[1, 2, 3] 12 40
All PD Modes, 3.6 V
fSCLK = 10 MHz
[1, 2, 3] 6 20
All PD Modes, 5.5 V
fSCLK = 0
[1, 2, 3] 0.006 1
All PD Modes, 3.6 V
fSCLK = 0
[1, 2, 3] 0.004 1
PC Power consumption (output unloaded) Normal Mode, 5.5 V
fSCLK = 20 MHz
[1, 2, 3] 1.19 1.49 mW
Normal Mode 3.6 V
fSCLK = 20 MHz
[1, 2, 3] 0.52 0.72
Normal Mode, 5.5 V
fSCLK = 10 MHz
[1, 2, 3] 1.02 1.27
Normal Mode 3.6 V
fSCLK = 10 MHz
[1, 2, 3] 0.47 0.63
Normal Mode, 5.5 V
fSCLK = 0
[1, 2, 3] 0.82 1.05
Normal Mode 3.6 V
fSCLK = 0
[1, 2, 3] 0.41 0.58
All PD Modes, 5.5 V
fSCLK = 20 MHz
[1, 2, 3] 0.12 0.33
All PD Modes, 3.6 V
fSCLK = 20 MHz
[1, 2, 3] 0.07 0.11
All PD Modes, 5.5 V
fSCLK = 10 MHz
[1, 2, 3] 0.04 0.22
All PD Modes, 3.6 V
fSCLK = 10 MHz
[1, 2, 3] 0.02 0.08
All PD Modes, 5.5 V
fSCLK = 0
[1, 2, 3] 0.033 5.5
All PD Modes, 3.6 V
fSCLK = 0
[1, 2, 3] 0.014 3.6
IOUT Power efficiency ILOAD = 2 mA See(2) 91%
IA 94%
(1) Typical figures are at TJ = 25°C, and represent most likely parametric norms.
(2) This parameter is ensured by design and/or characterization and is not tested in production.

6.6 DAC121S101QML-SP Electrical Characteristics AC and Timing Characteristics

The following specifications apply for VA = 2.7 V to 5.5 V, RL = ∞, CL = 200 pF to GND, fSCLK = 20 MHz, input code range 48 to 4047. All limits TA = 25°C, unless otherwise specified.
PARAMETER TEST CONDITIONS NOTES SUB-GROUPS MIN TYP(1) MAX UNIT
fSCLK SCLK frequency (See Figure 31) [9,10,11] 20 MHz
ts Output voltage settling time
FF0 to 00F code change, RL = ∞ CL ≤ 200 pF [9,10,11] 12.5 15 µs
CL = 500 pF [9,10,11] 12.5 15
00Fh to FF0h code change, RL = ∞ CL ≤ 200 pF [9,10,11] 12.5 15
CL = 500 pF [9,10,11] 12.5 15
SR Output slew rate See(2) 1 V/µs
Glitch impulse Code change from 800h to 7FFh See(2) 12 nV-sec
Digital feedthrough See(2) 0.5 nV-sec
tWU Wake-Up Time VA = 5 V See(2) 0.65 µs
VA = 3 V 1.1
1/fSCLK SCLK cycle time (See Figure 31) [9,10,11] 50 ns
tH SCLK high time (See Figure 31) [9,10,11] 20 ns
tL SCLK low time (See Figure 31) [9,10,11] 20 ns
tSUCL Setup time SYNC to SCLK rising edge (See Figure 31) [9,10,11] 0 ns
tSUD Data setup time (See Figure 31) [9,10,11] 6 ns
tDHD Data hold time (See Figure 31) [9,10,11] 4.5 ns
tCS SCLK fall to rise of SYNC VA = 5.5 V (See Figure 31) [9,10,11] 10 ns
VA = 2.7 V (See Figure 31) [9,10,11] 18
tSYNC SYNC high time VA = 5.5 V (See Figure 31) [9,10,11] 37 ns
VA = 2.7 V (See Figure 31) [9,10,11] 36
(1) Typical figures are at TJ = 25°C, and represent most likely parametric norms.
(2) This parameter is ensured by design and/or characterization and is not tested in production.

6.7 DAC121S101QML Electrical Characteristics Radiation Electrical Characteristics(1)

The following specifications apply for VA = 2.7 V to 5.5 V, RL = ∞, CL = 200 pF to GND, fSCLK = 20 MHz, input code range 48 to 4047.
PARAMETER TEST CONDITIONS SUB-GROUPS MIN MAX UNIT
POWER REQUIREMENTS
IA Supply current (output unloaded) Normal Mode
fSCLK = 20 MHz
5.5 V [1] 325 µA
3.6 V [1] 250
Normal Mode
fSCLK = 10 MHz
5.5 V [1] 300
3.6 V [1] 225
Normal Mode
fSCLK = 0
5.5 V [1] 275
3.6 V [1] 200
All PD Modes,
fSCLK = 20 MHz
5.5 V [1] 125
3.6 V [1] 100
All PD Modes,
fSCLK = 10 MHz
5.5 V [1] 115
3.6 V [1] 95
All PD Modes,
fSCLK = 0
5.5 V [1] 100
3.6 V [1] 100
(1) Pre- and post-irradiation limits are identical to those listed in the DAC121S101QML-SP Electrical Characteristics DC Parameters and DAC121S101QML-SP Electrical Characteristics AC and Timing Characteristics tables, except as listed in the Radiation Electrical Characteristics table. When performing post irradiation electrical measurements for any RHA level, TA = 25°C. See Radiation Environments for dose rate and test conditions.

6.8 DAC121S101QML-SP Electrical Characteristics Operating Life Test Delta Parameters
TA at 25°C(1)

PARAMETER TEST CONDITIONS SUB-GROUPS MIN MAX UNIT
INL Integral non-linearity [1] ±2 LBS
ts Output voltage settling time [1] ±5 µA
IA Supply current (output unloaded) Normal Mode, VA = 5.5 V, fSCLK = 20 MHz [1] ±10 µA
Normal Mode, VA = 3.6 V, fSCLK = 20 MHz [1] ±6
Normal Mode, VA = 5.5 V, fSCLK = 10 MHz [1] ±10
Normal Mode, VA = 3.6 V, fSCLK = 10 MHz [1] ±6
Normal Mode, VA = 5.5 V, fSCLK = 0 [1] ±8
Normal Mode, VA = 3.6 V, fSCLK = 0 [1] ±6
All PD Modes, VA = 5.5 V, fSCLK = 20 MHz [1] ±2
All PD Modes, VA = 3.6 V, fSCLK = 20 MHz [1] ±1
All PD Modes, VA = 5.5 V, fSCLK = 10 MHz [1] ±1
All PD Modes, VA = 3.6 V, fSCLK = 10 MHz [1] ±1
All PD Modes, VA = 5.5 V, fSCLK = 0 [1] ±0.1
All PD Modes, VA = 3.6 V, fSCLK = 0 [1] ±0.1
(1) These parameters are worse case drift. Deltas are performed at room temperature Post OP Life. All other parameters no Deltas are required.

The DAC121S101QML-SP operates over the extended temperature range of –55°C to +125°C.

See Radiation Environments for dose rate environment information.

Table 1. Quality Conformance Inspection(1)

SUB-GROUP DESCRIPTION TEMP (°C)
1 Static tests at +25
2 Static tests at +125
3 Static tests at –55
4 Dynamic tests at +25
5 Dynamic tests at +125
6 Dynamic tests at –55
7 Functional tests at +25
8A Functional tests at +125
8B Functional tests at –55
9 Switching tests at +25
10 Switching tests at +125
11 Switching tests at –55
12 Setting time at +25
13 Setting time at +125
14 Setting time at –55
(1) MIL-STD-883, Method 5005 - Group A
DAC121S101QML-SP 30018005.gif Figure 1. Input / Output Transfer Characteristic

6.9 Typical Characteristics

fSCLK = 20 MHz, TA = 25°C, Input Code Range 48 to 4047, unless otherwise stated
DAC121S101QML-SP 30018052.png Figure 2. DNL at VA = 2.7 V
DAC121S101QML-SP 30018054.png Figure 4. INL at VA = 2.7 V
DAC121S101QML-SP 30018022.png Figure 6. DNL vs VA
DAC121S101QML-SP 30018050.png Figure 8. 2.7-V DNL vs fSCLK
DAC121S101QML-SP 30018056.png Figure 10. 2.7-V DNL vs Clock Duty Cycle
DAC121S101QML-SP 30018026.png Figure 12. 2.7-V DNL vs Temperature
DAC121S101QML-SP 30018028.png Figure 14. 2.7-V INL vs fSCLK
DAC121S101QML-SP 30018030.png Figure 16. 2.7-V INL vs Clock Duty Cycle
DAC121S101QML-SP 30018032.png Figure 18. 2.7-V INL vs Temperature
DAC121S101QML-SP 30018034.png Figure 20. Zero Code Error vs fSCLK
DAC121S101QML-SP 30018037.png Figure 22. Full-Scale Error vs fSCLK
DAC121S101QML-SP 30018044.png Figure 24. Supply Current vs VA
DAC121S101QML-SP 30018046.png Figure 26. 5-V Glitch Response
DAC121S101QML-SP 30018048.png Figure 28. 3-V Wake-Up Time
DAC121S101QML-SP 30018053.png Figure 3. DNL at VA = 5.5 V
DAC121S101QML-SP 30018055.png Figure 5. INL at VA = 5.5 V
DAC121S101QML-SP 30018023.png Figure 7. INL vs VA
DAC121S101QML-SP 30018051.png Figure 9. 5.5-V DNL vs fSCLK
DAC121S101QML-SP 30018057.png Figure 11. 5.5-V DNL vs Clock Duty Cycle
DAC121S101QML-SP 30018027.png Figure 13. 5.5-V DNL vs Temperature
DAC121S101QML-SP 30018029.png Figure 15. 5.5-V INL vs fSCLK
DAC121S101QML-SP 30018031.png Figure 17. 5.5-V INL vs Clock Duty Cycle
DAC121S101QML-SP 30018033.png Figure 19. 5.5-V INL vs Temperature
DAC121S101QML-SP 30018036.png Figure 21. Zero Code Error vs Temperature
DAC121S101QML-SP 30018039.png Figure 23. Full-Scale Error vs Temperature
DAC121S101QML-SP 30018045.png Figure 25. Supply Current vs Temperature
DAC121S101QML-SP 30018047.png Figure 27. Power-On Reset
DAC121S101QML-SP 30018049.png Figure 29. 5-V Wake-Up Time