ZHCSKD4A October 2019 – December 2019 DAC11001A , DAC81001 , DAC91001
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Read/Write | Address | DAC-DATA (20-bit, 18-bit, or 16-bit, left justified) | |||||||||||||
R/W | W | R/W | |||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC-DATA (20-bit, 18-bit, or 16-bit, left justified) | 0h | ||||||||||||||
R/W | W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | Read/Write | R/W | N/A | Read when set to 1 or write when set to 0 |
30:24 | Address | W | N/A | 01h |
23:4 | DAC-DATA[19:0] | R/W | 0h | Stores the 20-bit, 18-bit, or 16-bit data to be loaded to DAC in MSB aligned straight binary format.
Data follows the format below: DAC1101A: { DAC-DATA[19:0] } DAC91001: { DAC-DATA[17:0], 0, 0 } DAC81001: { DAC-DATA[15:0], 0, 0, 0, 0} |
3:0 | 0h | W | N/A | N/A |