ZHCSDY4A July 2015 – March 2017 CSD87334Q3D
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Voltage | VIN to PGND | 30 | V | ||
| VSW to PGND | 30 | ||||
| VSW to PGND (10 ns) | 32 | ||||
| TG to TGR | –0.3 | 10 | |||
| BG to PGND | –0.3 | 10 | |||
| IDM | Pulsed current rating | 60 | A | ||
| PD | Power dissipation | 6 | W | ||
| EAS | Avalanche energy | Sync FET, ID = 31 A, L = 0.1 mH | 48 | mJ | |
| Control FET, ID = 31 A, L = 0.1 mH | 48 | ||||
| TJ | Operating junction temperature | –55 | 150 | °C | |
| Tstg | Storage temperature | –55 | 150 | °C | |
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VGS | Gate drive voltage | 3.3 | 8 | V | |
| VIN | Input supply voltage | 24 | V | ||
| ƒSW | Switching frequency | CBST = 0.1 µF (min) | 1500 | kHz | |
| Operating current | 20 | A | |||
| TJ | Operating temperature | 125 | °C | ||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PLOSS | Power loss(1) | VIN = 12 V, VGS = 5 V, VOUT = 3.3 V, IOUT = 12 A, ƒSW = 500 kHz, LOUT = 1 µH, TJ = 25°C |
1.6 | W | ||
| IQVIN | VIN quiescent current | TG to TGR = 0 V BG to PGND = 0 V | 10 | µA | ||
| THERMAL METRIC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RθJA | Junction-to-ambient thermal resistance (min Cu)(2) | 130 | °C/W | ||
| Junction-to-ambient thermal resistance (max Cu)(2)(1) | 75 | ||||
| RθJC | Junction-to-case thermal resistance (top of package)(2) | 21 | °C/W | ||
| Junction-to-case thermal resistance (PGND pin)(2) | 2.1 | ||||
| PARAMETER | TEST CONDITIONS | Q1 CONTROL FET | Q2 SYNC FET | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| STATIC CHARACTERISTICS | ||||||||||
| BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 µA | 30 | 30 | V | |||||
| IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 20 V | 1 | 1 | µA | |||||
| IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 10 V | 100 | 100 | nA | |||||
| VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250 µA | 0.75 | 0.90 | 1.20 | 0.75 | 0.90 | 1.20 | V | |
| RDS(on) | Drain-to-source on resistance | VGS = 3.5 V, IDS = 12 A | 6.3 | 8.3 | 6.3 | 8.3 | mΩ | |||
| VGS = 4.5 V, IDS = 12 A | 5.6 | 7.0 | 5.6 | 7.0 | ||||||
| VGS = 8 V, IDS = 12 A | 4.9 | 6.0 | 4.9 | 6.0 | ||||||
| gfs | Transconductance | VDS = 15 V, IDS = 12 A | 62 | 62 | S | |||||
| DYNAMIC CHARACTERISTICS | ||||||||||
| CISS | Input capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz |
971 | 1260 | 971 | 1260 | pF | |||
| COSS | Output capacitance | 453 | 589 | 453 | 589 | pF | ||||
| CRSS | Reverse transfer capacitance | 16 | 21 | 16 | 21 | pF | ||||
| RG | Series gate resistance | 1.0 | 2.0 | 1.0 | 2.0 | Ω | ||||
| Qg | Gate charge total (4.5 V) | VDS = 15 V, IDS = 12 A |
6.4 | 8.3 | 6.4 | 8.3 | nC | |||
| Qgd | Gate charge gate-to-drain | 1.0 | 1.0 | nC | ||||||
| Qgs | Gate charge gate-to-source | 1.9 | 1.9 | nC | ||||||
| Qg(th) | Gate charge at Vth | 0.9 | 0.9 | nC | ||||||
| QOSS | Output charge | VDS = 15 V, VGS = 0 V | 10.5 | 10.5 | nC | |||||
| td(on) | Turnon delay time | VDS = 15 V, VGS = 4.5 V, IDS = 12 A, RG = 2 Ω |
4 | 4 | ns | |||||
| tr | Rise time | 7 | 7 | ns | ||||||
| td(off) | Turnoff delay time | 11 | 11 | ns | ||||||
| tf | Fall time | 17 | 17 | ns | ||||||
| DIODE CHARACTERISTICS | ||||||||||
| VSD | Diode forward voltage | IDS = 12 A, VGS = 0 V | 0.8 | 1.0 | 0.8 | 1.0 | V | |||
| Qrr | Reverse recovery charge | VDS = 15 V, IF = 12 A, di/dt = 300 A/µs |
23 | 23 | nC | |||||
| trr | Reverse recovery Time | 18 | 18 | ns | ||||||
|
Max RθJA = 75°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. |
|
Max RθJA = 130°C/W when mounted on minimum pad area of 2-oz (0.071-mm) thick Cu. |
| VIN = 12 V | VGS = 5 V | VOUT = 3.3 V |
| IOUT = 15 A | LOUT = 1.0 µH |
| VIN = 12 V | VGS = 5 V | IOUT = 15 A |
| ƒSW = 500 kHz | LOUT = 1.0 µH |
| ƒSW = 500 kHz | VGS = 5 V | VOUT = 3.3 V |
| IOUT = 15 A | LOUT = 1.0 µH |
| VIN = 12 V | VGS = 5 V | IOUT = 15 A |
| ƒSW = 500 kHz | VOUT = 3.3 V |
| ID = 12 A | VDS = 15 V |
| ID = 250 µA | ||
| ID = 12 A | |
| VDS = 5 V | ||