ZHCSCW3A July   2014  – May 2017 CSD75208W1015

PRODUCTION DATA.  

  1. 1特性
  2. 2应用
  3. 3说明
  4. 4修订历史记录
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6器件和文档支持
    1. 6.1 接收文档更新通知
    2. 6.2 社区资源
    3. 6.3 商标
    4. 6.4 静电放电警告
    5. 6.5 Glossary
  7. 7机械、封装和可订购信息
    1. 7.1 CSD75208W1015 封装尺寸
    2. 7.2 建议印刷电路板 (PCB) 焊盘图案
    3. 7.3 卷带封装信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • YZC|6
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Electrical Characteristics

TA = 25°C unless otherwise stated
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STATIC CHARACTERISTICS
BVDSS Drain-to-Source Voltage VGS = 0 V, IDS = –250 μA –20 V
BVGSS Gate-to-Source Voltage VDS = 0 V, IG = –250 μA –6.1 –7.2 V
IDSS Drain-to-Source Leakage Current VGS = 0 V, VDS = –16 V –1 μA
IGSS Gate-to-Source Leakage Current VDS = 0 V, VGS = –6 V –100 nA
VGS(th) Gate-to-Source Threshold Voltage VDS = VGS, IDS = –250 μA –0.5 –0.8 –1.1 V
RDS(on) Drain-to-Source On-Resistance VGS = –1.8 V, ID = –1 A 100 150 mΩ
VGS = –2.5 V, ID = –1 A 70 88 mΩ
VGS = –4.5 V, ID = –1 A 56 68 mΩ
RD1D2(on) Drain-to-Drain On-Resistance VGS = –1.8 V, ID1D2 = –1 A 190 285 mΩ
VGS = –2.5 V, ID1D2 = –1 A 120 150 mΩ
VGS = –4.5 V, ID1D2 = –1 A 90 108 mΩ
gfs Transconductance VDS = –2 V, ID = –1 A 7.5 S
DYNAMIC CHARACTERISTICS
CISS Input Capacitance VGS = 0 V, VDS = –10 V,
ƒ = 1 MHz
315 410 pF
COSS Output Capacitance 132 172 pF
CRSS Reverse Transfer Capacitance 7.7 10 pF
Qg Gate Charge Total (–4.5 V) VDS = –10 V,
IDS = –1 A
1.9 2.5 nC
Qgd Gate Charge, Gate-to-Drain 0.23 nC
Qgs Gate Charge, Gate-to-Source 0.48 nC
Qg(th) Gate Charge at Vth 0.31 nC
QOSS Output Charge VDS = –10 V, VGS = 0 V 2.1 nC
td(on) Turn On Delay Time VDS = –10 V, VGS = –4.5 V,
IDS = –1 A, RG = 0 Ω
9 ns
tr Rise Time 5 ns
td(off) Turn Off Delay Time 29 ns
tf Fall Time 11 ns
DIODE CHARACTERISTICS
VSD Diode Forward Voltage IDS = –1 A, VGS = 0 V –0.75 –1 V
Qrr Reverse Recovery Charge VDD = –10 V, IF = –1 A, di/dt = 200 A/μs 4.3 nC
trr Reverse Recovery Time 9 ns

Thermal Information

TA = 25°C unless otherwise stated
THERMAL METRIC MIN TYP MAX UNIT
RθJA Junction-to-Ambient Thermal Resistance (1) (2) 165 °C/W
Junction-to-Ambient Thermal Resistance(2) (3) 95
Device mounted on FR4 material with minimum Cu mounting area
Measured with both devices biased in a parallel condition.
Device mounted on FR4 material with 1-inch2 (6.45-cm2), 2-oz. (0.071-mm thick) Cu.

CSD75208W1015 m0155-01_lps210.gif
Typ RθJA = 95°C/W when mounted on 1 inch2 (6.45 cm2) of
2-oz. (0.071-mm thick) Cu.
CSD75208W1015 m0156-01_lps210.gif
Typ RθJA = 165°C/W when mounted on minimum pad area of
2-oz. (0.071-mm thick) Cu.

Typical MOSFET Characteristics

(TA = 25°C unless otherwise stated)
CSD75208W1015 graph01_SLPS512.png
Figure 1. Transient Thermal Impedance
CSD75208W1015 graph02_SLPS512.png
Figure 2. Saturation Characteristics
CSD75208W1015 graph04_SLPS512.png
ID = –1 A VDS = –10 V
Figure 4. Gate Charge
CSD75208W1015 graph06_SLPS512.png
ID = –250 µA
Figure 6. Threshold Voltage vs Temperature
CSD75208W1015 graph07_draintosource_SLPS512.png
Figure 8. On-State Drain-to-Source Resistance vs
Gate-to-Source Voltage
CSD75208W1015 graph09_SLPS512.png
Figure 10. Typical Diode Forward Voltage
CSD75208W1015 graph12_SLPS512.png
Figure 12. Maximum Drain Current vs Temperature
CSD75208W1015 graph03_SLPS512.png
VDS = –5 V
Figure 3. Transfer Characteristics
CSD75208W1015 graph05_SLPS512.png
Figure 5. Capacitance
CSD75208W1015 graph07_draintodrain_SLPS512.png
Figure 7. On-State Drain-to-Drain Resistance vs
Gate-to-Source Voltage
CSD75208W1015 graph08_SLPS512.png
ID = –1 A
Figure 9. Normalized On-State Resistance vs Temperature
CSD75208W1015 graph10_SLPS512.png
Single Pulse, Max RθJA = 165°C/W
Figure 11. Maximum Safe Operating Area