ZHCSCP6A January 2014 – August 2014 CSD19501KCS
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-Source Voltage | VGS = 0 V, ID = 250 μA | 80 | V | |||
IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = 64 V | 1 | μA | |||
IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, ID = 250 μA | 2.2 | 2.6 | 3.2 | V | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 6 V, ID = 60 A | 6.2 | 7.9 | mΩ | ||
VGS = 10 V, ID = 60 A | 5.5 | 6.6 | mΩ | ||||
gƒs | Transconductance | VDS = 8 V, ID = 60 A | 137 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input Capacitance | VGS = 0 V, VDS = 40 V, ƒ = 1 MHz | 3060 | 3980 | pF | ||
Coss | Output Capacitance | 784 | 1020 | pF | |||
Crss | Reverse Transfer Capacitance | 12.4 | 16.1 | pF | |||
RG | Series Gate Resistance | 1.3 | 2.6 | Ω | |||
Qg | Gate Charge Total (10 V) | VDS = 40 V, ID = 60 A | 38 | 50 | nC | ||
Qgd | Gate Charge Gate-to-Drain | 5.8 | nC | ||||
Qgs | Gate Charge Gate-to-Source | 12.4 | nC | ||||
Qg(th) | Gate Charge at Vth | 7.5 | nC | ||||
Qoss | Output Charge | VDS = 40 V, VGS = 0 V | 98 | nC | |||
td(on) | Turn On Delay Time | VDS = 50 V, VGS = 10 V, IDS = 60 A, RG = 0 Ω |
21 | ns | |||
tr | Rise Time | 15 | ns | ||||
td(off) | Turn Off Delay Time | 39 | ns | ||||
tƒ | Fall Time | 5 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | ISD = 60 A, VGS = 0 V | 0.9 | 1.1 | V | ||
Qrr | Reverse Recovery Charge | VDS= 40 V, IF = 60 A, di/dt = 300 A/μs |
230 | nC | |||
trr | Reverse Recovery Time | 74 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-Case Thermal Resistance | 0.7 | °C/W | ||
RθJA | Junction-to-Ambient Thermal Resistance | 62 |