ZHCSBC1C July 2013 – January 2016 CSD18563Q5A
PRODUCTION DATA.
| THERMAL METRIC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RθJC | Junction-to-case thermal resistance(1) | 1.3 | °C/W | ||
| RθJA | Junction-to-ambient thermal resistance(1)(2) | 50 | |||
|
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of
2 oz. (0.071 mm thick) Cu. |
|
Max RθJA = 125°C/W when mounted on a minimum pad area of
2 oz. (0.071 mm thick) Cu. |