ZHCSCO6B June   2014  – April 2017 CSD18540Q5B

PRODUCTION DATA.  

  1. 1特性
  2. 2应用范围
  3. 3说明
  4. 4修订历史记录
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6器件和文档支持
    1. 6.1 接收文档更新通知
    2. 6.2 社区资源
    3. 6.3 商标
    4. 6.4 静电放电警告
    5. 6.5 Glossary
  7. 7机械、封装和可订购信息
    1. 7.1 Q5B 封装尺寸
    2. 7.2 建议 PCB 布局
    3. 7.3 建议模板布局
    4. 7.4 Q5B 卷带信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DNK|8
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Electrical Characteristics

TA = 25°C (unless otherwise stated)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STATIC CHARACTERISTICS
BVDSS Drain-to-source voltage VGS = 0 V, ID = 250 μA 60 V
IDSS Drain-to-source leakage current VGS = 0 V, VDS = 48 V 1 μA
IGSS Gate-to-source leakage current VDS = 0 V, VGS = 20 V 100 nA
VGS(th) Gate-to-source threshold voltage VDS = VGS, I = 250 μA 1.5 1.9 2.3 V
RDS(on) Drain-to-source on resistance VGS = 4.5 V, ID = 28 A 2.6 3.3 mΩ
VGS = 10 V, ID = 28 A 1.8 2.2
gfs Transconductance VDS = 6 V, ID = 28 A 116 S
DYNAMIC CHARACTERISTICS
Ciss Input capacitance VGS = 0 V, VDS = 30 V, ƒ = 1 MHz 3250 4230 pF
Coss Output capacitance 622 808 pF
Crss Reverse transfer capacitance 15 20 pF
RG Series gate resistance 0.8 1.6 Ω
Qg Gate charge total (4.5 V) VDS = 30 V, IDD = 28 A 20 26 nC
Qg Gate charge total (10 V) 41 53 nC
Qgd Gate charge gate-to-drain 6.7 nC
Qgs Gate charge gate-to-source 8.8 nC
Qg(th) Gate charge at Vth 6.3 nC
Qoss Output charge VDS = 30 V, VGS = 0 V 83 nC
td(on) Turnon delay time VDS = 30 V, VGS = 10 V,
IDS = 28 A, RG = 0 Ω
6 ns
tr Rise time 9 ns
td(off) Turnoff delay time 20 ns
tf Fall time 3 ns
DIODE CHARACTERISTICS
VSD Diode forward voltage ISD = 28 A, VGS = 0 V 0.8 1 V
Qrr Reverse recovery charge VDS= 30 V, IF = 28 A,
di/dt = 300 A/μs
145 nC
trr Reverse recovery time 82 ns

Thermal Information

TA = 25°C (unless otherwise stated)
THERMAL METRIC MIN TYP MAX UNIT
RθJC Junction-to-case thermal resistance(1) 0.8 °C/W
RθJA Junction-to-ambient thermal resistance(1)(2) 50
RθJC is determined with the device mounted on a 1-in2 (6.45-cm2), 2-oz (0.071-mm) thick Cu pad on a 1.5-in × 1.5-in
(3.81-cm × 3.81-cm), 0.06-in (1.52-mm) thick FR4 PCB. RθJC is specified by design, whereas RθJA is determined by the user’s board design.
Device mounted on FR4 material with 1-in2 (6.45-cm2), 2-oz (0.071-mm) thick Cu.

CSD18540Q5B M0137-01_LPS198.gif
Max RθJA = 50°C/W when mounted on 1 in2 (6.45 cm2) of
2-oz (0.071-mm) thick Cu.
CSD18540Q5B M0137-02_LPS198.gif
Max RθJA = 125°C/W when mounted on a minimum pad area of 2-oz (0.071-mm) thick Cu.

Typical MOSFET Characteristics

TA = 25°C (unless otherwise stated)
CSD18540Q5B D001_SLPS488.png
Figure 1. Transient Thermal Impedance
CSD18540Q5B D002_SLPS488_r2.gif
Figure 2. Saturation Characteristics
CSD18540Q5B D004_SLPS488.gif
ID = 28 A VDS = 30 V
Figure 4. Gate Charge
CSD18540Q5B D006_SLPS488.gif
ID = 250 µA
Figure 6. Threshold Voltage vs Temperature
CSD18540Q5B D008_SLPS488.gif
ID = 28 A
Figure 8. Normalized On-State Resistance vs Temperature
CSD18540Q5B D010_SLPS488.gif
Single Pulse, Max RθJC = 0.8°C/W
Figure 10. Maximum Safe Operating Area
CSD18540Q5B D012_SLPS488.gif
Figure 12. Maximum Drain Current vs Temperature
CSD18540Q5B D003_SLPS488.gif
VDS = 5 V
Figure 3. Transfer Characteristics
CSD18540Q5B D005_SLPS488.gif
Figure 5. Capacitance
CSD18540Q5B D007_SLPS488.gif
Figure 7. On-State Resistance vs Gate-to-Source Voltage
CSD18540Q5B D009_SLPS488.gif
Figure 9. Typical Diode Forward Voltage
CSD18540Q5B D011_SLPS488.gif
Figure 11. Single Pulse Unclamped Inductive Switching